Back to Main Menu
Search Open C
UF_GDT Files
UF_GDT Functions
UF_GDT Structures
UF_GDT Enumerations
UF_GDT #Defines
UF_GDT Files
Back to Top
uf_gdt.h
UF_GDT Functions
Back to Top
UF_GDT_add_datum_identifier
UF_GDT_add_datum_to_feature
UF_GDT_add_fcf
UF_GDT_add_leader
UF_GDT_add_size_tolerance
UF_GDT_ask_annotation_tags
UF_GDT_ask_appended_text
UF_GDT_ask_associated_datums
UF_GDT_ask_association_type
UF_GDT_ask_callout_strings
UF_GDT_ask_characteristic
UF_GDT_ask_complex_feature
UF_GDT_ask_complex_sub_features
UF_GDT_ask_component_tolerance_index
UF_GDT_ask_composite_drf
UF_GDT_ask_datum_by_label
UF_GDT_ask_datum_ident_parms
UF_GDT_ask_datum_keywords
UF_GDT_ask_datum_multiple_parms
UF_GDT_ask_datum_of_label
UF_GDT_ask_datum_of_target
UF_GDT_ask_datum_referencers
UF_GDT_ask_datum_references
UF_GDT_ask_datums_of_feature
UF_GDT_ask_depth_tolerance_parms
UF_GDT_ask_description
UF_GDT_ask_directed_dimension
UF_GDT_ask_directed_dimension1
UF_GDT_ask_drf
UF_GDT_ask_face_from_index
UF_GDT_ask_face_index
UF_GDT_ask_face_index_string
UF_GDT_ask_faces
UF_GDT_ask_fcf_drf
UF_GDT_ask_fcf_parms
UF_GDT_ask_fcf_tags
UF_GDT_ask_feature_of_datum
UF_GDT_ask_feature_parms
UF_GDT_ask_feature_type
UF_GDT_ask_features_of_face
UF_GDT_ask_gdt_object_dfa_file
UF_GDT_ask_gdt_view_matrix
UF_GDT_ask_geometric_definition
UF_GDT_ask_index_display
UF_GDT_ask_instance_display_information
UF_GDT_ask_keyword_name
UF_GDT_ask_keyword_text
UF_GDT_ask_label_of_datum
UF_GDT_ask_leader
UF_GDT_ask_limits_and_fits_tolerance_parms
UF_GDT_ask_linked_features
UF_GDT_ask_load_component_flag
UF_GDT_ask_major_dia_feature_of_spline_gear
UF_GDT_ask_minor_dia_feature_of_spline_gear
UF_GDT_ask_modl_data
UF_GDT_ask_modl_features
UF_GDT_ask_non_feature_edge_selection
UF_GDT_ask_num_leaders
UF_GDT_ask_pitch_dia_feature_of_spline_gear
UF_GDT_ask_product_attributes
UF_GDT_ask_profile_tol_data
UF_GDT_ask_pulled_tolerance_component
UF_GDT_ask_size_tolerance_parms
UF_GDT_ask_size_tolerance_tag
UF_GDT_ask_sub_features
UF_GDT_ask_super_feature
UF_GDT_ask_table_of_instance
UF_GDT_ask_tags
UF_GDT_ask_target_area_xhatch
UF_GDT_ask_target_cyl_parms
UF_GDT_ask_target_dia_parms
UF_GDT_ask_target_line_parms
UF_GDT_ask_target_point_parms
UF_GDT_ask_target_rect_parms
UF_GDT_ask_target_udef_parms
UF_GDT_ask_targets_of_datum
UF_GDT_ask_thread_tolerance_parms
UF_GDT_ask_tol_feat_instance
UF_GDT_ask_tol_feat_of_instance
UF_GDT_ask_tol_feat_tag
UF_GDT_ask_tolerance
UF_GDT_ask_tolerance_from_index
UF_GDT_ask_tolerance_index
UF_GDT_ask_tolerance_index_string
UF_GDT_ask_tolerance_types
UF_GDT_ask_tolerance_zone
UF_GDT_ask_tolerances
UF_GDT_ask_tolerancing_standard
UF_GDT_ask_unit_basis
UF_GDT_ask_wall_thickness_parms
UF_GDT_break_relationship
UF_GDT_create_datum_identifier
UF_GDT_create_datum_multiple
UF_GDT_create_drf
UF_GDT_create_fcf
UF_GDT_create_feature_with_product_att
UF_GDT_create_instance
UF_GDT_create_modl_based_feature
UF_GDT_create_size_tolerance
UF_GDT_create_table_instance
UF_GDT_create_target_cyl_area
UF_GDT_create_target_dia_area
UF_GDT_create_target_line
UF_GDT_create_target_point
UF_GDT_create_target_rect_area
UF_GDT_create_target_udef_area
UF_GDT_create_wall_thickness
UF_GDT_export_drawings
UF_GDT_free
UF_GDT_has_depth_tolerance
UF_GDT_has_directed_dimension
UF_GDT_has_geometric_definition
UF_GDT_has_limits_and_fits_tolerance
UF_GDT_has_size_tolerance
UF_GDT_has_wall_thickness
UF_GDT_inherit_model_gdt_to_drawing
UF_GDT_init
UF_GDT_is_complex_feature
UF_GDT_is_complex_sub_feature
UF_GDT_is_composite_tolerance
UF_GDT_is_datum
UF_GDT_is_datum_target
UF_GDT_is_feature_of_size
UF_GDT_is_gdt_view
UF_GDT_is_linked_feature
UF_GDT_is_modl_based
UF_GDT_is_pulled_tolerance
UF_GDT_is_retained
UF_GDT_is_single_datum_reference_frame
UF_GDT_is_user_defined_keyword
UF_GDT_pull_tolerance
UF_GDT_remove_leader
UF_GDT_reset_callout_rules
UF_GDT_set_appended_text
UF_GDT_set_characteristic
UF_GDT_set_composite_drf
UF_GDT_set_datum_identifier
UF_GDT_set_datum_keywords
UF_GDT_set_datum_label
UF_GDT_set_datum_multiple
UF_GDT_set_datum_references
UF_GDT_set_depth_tolerance_parms
UF_GDT_set_description
UF_GDT_set_directed_dimension
UF_GDT_set_drf
UF_GDT_set_faces
UF_GDT_set_fcf
UF_GDT_set_fcf_drf
UF_GDT_set_geometric_definition
UF_GDT_set_index_display
UF_GDT_set_instance_display_information
UF_GDT_set_keyword_text
UF_GDT_set_limits_and_fits_tolerance_parms
UF_GDT_set_load_component_flag
UF_GDT_set_modl_data
UF_GDT_set_non_feature_edge_selection
UF_GDT_set_profile_tol_data
UF_GDT_set_region_parameters
UF_GDT_set_size_data
UF_GDT_set_size_tolerance_parms
UF_GDT_set_target_area_xhatch
UF_GDT_set_thread_tolerance_parms
UF_GDT_set_tolerance_zones
UF_GDT_set_tolerancing_standard
UF_GDT_set_unit_basis
UF_GDT_set_wall_thickness_parms
UF_GDT_update_features
UF_GDT_upgrade_legacy_feature
UF_GDT Structures
Back to Top
UF_GDT_annotation_tags_s
UF_GDT_callout_string_s
UF_GDT_data_frame_s
UF_GDT_datum_identifier_s
UF_GDT_datum_reference_s
UF_GDT_datum_target_line_s
UF_GDT_datum_target_point_s
UF_GDT_depth_tolerance_s
UF_GDT_description_s
UF_GDT_directed_dimension1_s
UF_GDT_directed_dimension_s
UF_GDT_drf_data_s
UF_GDT_drf_reference_s
UF_GDT_fcf_s
UF_GDT_feature_parms_s
UF_GDT_geometric_definition_s
UF_GDT_keyword_s
UF_GDT_leader_spec_s
UF_GDT_limits_and_fits_data_s
UF_GDT_limits_and_fits_tolerance_s
UF_GDT_modifier_data_s
UF_GDT_modl_data_s
UF_GDT_multiple_datum_s
UF_GDT_point_s
UF_GDT_product_attribute_s
UF_GDT_proj_zone_s
UF_GDT_size_tolerance_s
UF_GDT_statistical_info_s
UF_GDT_surface_parms_s
UF_GDT_target_cyl_area_s
UF_GDT_target_dia_area_s
UF_GDT_target_non_planar_data_s
UF_GDT_target_rect_area_s
UF_GDT_target_udef_area_s
UF_GDT_thread_data_s
UF_GDT_thread_tolerance_s
UF_GDT_tolerance_value_s
UF_GDT_tolerance_zone_s
UF_GDT_unit_basis_s
UF_GDT Enumerations
Back to Top
UF_GDT_characteristic_e
UF_GDT_data_type_e
UF_GDT_datum_assoc_type_e
UF_GDT_default_gage_type_e
UF_GDT_directed_dimension_type_e
UF_GDT_edge_select_type_e
UF_GDT_feature_type_e
UF_GDT_geometric_definition_type_e
UF_GDT_index_display_type_e
UF_GDT_leader_type_e
UF_GDT_limits_and_fits_display_type_e
UF_GDT_material_modifier_e
UF_GDT_modifier_types_e
UF_GDT_modl_parameter_e
UF_GDT_pattern_type_e
UF_GDT_precedence_e
UF_GDT_profile_type_e
UF_GDT_relation_type_e
UF_GDT_restrained_condition_e
UF_GDT_size_value_type_e
UF_GDT_standard_e
UF_GDT_standard_keyword_id_e
UF_GDT_stub_direction_e
UF_GDT_text_location_e
UF_GDT_tol_format_e
UF_GDT_tolerance_type_e
UF_GDT_zone_shape_e
UF_GDT #Defines
Back to Top
ERROR_UF_GDT_base
IS_UF_GDT_ERROR
IS_UF_GDT_WARNING
UF_GDT__MAX_KEYWORD
UF_GDT__MIN_KEYWORD
UF_GDT_END_OF_TABLE
UF_GDT_ERR_BAD_ANNOTATION
UF_GDT_ERR_BAD_CHARACTERISTIC
UF_GDT_ERR_BAD_COUNT
UF_GDT_ERR_BAD_DATUM_PREC
UF_GDT_ERR_BAD_EDGE
UF_GDT_ERR_BAD_ENUM
UF_GDT_ERR_BAD_FACE_IN_LIST
UF_GDT_ERR_BAD_FEATURE_TYPE
UF_GDT_ERR_BAD_FRAME_MOD
UF_GDT_ERR_BAD_MAT_MODIFIER
UF_GDT_ERR_BAD_PATTERN_TYPE
UF_GDT_ERR_BAD_PRECEDENCE_TYPE
UF_GDT_ERR_BAD_SIZE_VALUE_TYPE
UF_GDT_ERR_BAD_STANDARD
UF_GDT_ERR_BAD_TOL_FORMAT
UF_GDT_ERR_BAD_TOLERANCE_TYPE
UF_GDT_ERR_BAD_ZONE_SHAPE
UF_GDT_ERR_DATUM_EXISTS
UF_GDT_ERR_DELETED_DATUM
UF_GDT_ERR_DWG_DISPLAYED
UF_GDT_ERR_FACE_MAP_MISMATCH
UF_GDT_ERR_FEAT_NOT_VALID
UF_GDT_ERR_FEATURE_NOT_DATUM
UF_GDT_ERR_FEATURE_NOT_PULLED
UF_GDT_ERR_INCH_PART_WITH_ISO_STANDARD
UF_GDT_ERR_INVALID_ASSOC_TYPE
UF_GDT_ERR_INVALID_FACE_MAP
UF_GDT_ERR_INVALID_FACES_FOR_EDIT
UF_GDT_ERR_INVALID_FEAT_TYPE_FOR_THREAD_TOL
UF_GDT_ERR_INVALID_INSTANCE
UF_GDT_ERR_INVALID_KEYWORD
UF_GDT_ERR_INVALID_LIM_FITS_DATA
UF_GDT_ERR_INVALID_MODL_DATA
UF_GDT_ERR_INVALID_MODL_FEATURE_TYPE
UF_GDT_ERR_INVALID_MODL_PARAM
UF_GDT_ERR_INVALID_PATTERN_QUERIED
UF_GDT_ERR_INVALID_PRODUCT_ATT_NUM_FOR_SPLINE_GEAR
UF_GDT_ERR_INVALID_PROFILE_TOL
UF_GDT_ERR_INVALID_PROFILE_ZON
UF_GDT_ERR_INVALID_REGION_BODIES
UF_GDT_ERR_INVALID_THREAD_TOL
UF_GDT_ERR_INVALID_VIEW
UF_GDT_ERR_MODL_FEATURE_NULL_TAG
UF_GDT_ERR_MODL_FEATURES_NOT_FULLY_LOADED
UF_GDT_ERR_MODL_PARAM_MISMATCH
UF_GDT_ERR_NO_ADD_PROFILE_LDR
UF_GDT_ERR_NO_ADD_TO_INSTANCE
UF_GDT_ERR_NO_DIRECTED_DIM
UF_GDT_ERR_NO_INDEXED_LEADER
UF_GDT_ERR_NO_LIMITS_AND_FITS_TOLERANCE
UF_GDT_ERR_NO_REMOVE_ONLY_LDR
UF_GDT_ERR_NO_SIZE_DATA_ON_FEATURE
UF_GDT_ERR_NO_TOLERANCE_WITH_INDEX
UF_GDT_ERR_NON_POSITIVE_PARAMETERS
UF_GDT_ERR_NOT_BASE
UF_GDT_ERR_NOT_COMPLEX_SUB_FEAT
UF_GDT_ERR_NOT_COMPLEX_TOL_FEAT
UF_GDT_ERR_NOT_DATUM
UF_GDT_ERR_NOT_DATUM_INSTANCE
UF_GDT_ERR_NOT_FCF
UF_GDT_ERR_NOT_FEATURE_INSTANCE
UF_GDT_ERR_NOT_IDENT_DATUM
UF_GDT_ERR_NOT_INSTANCE
UF_GDT_ERR_NOT_MULTIPLE_DATUM
UF_GDT_ERR_NOT_PROFILE_FCF
UF_GDT_ERR_NOT_PULLED_SUBTOLERANCE
UF_GDT_ERR_NOT_SUBTOLERANCE_TYPE
UF_GDT_ERR_NOT_TOL_FEAT
UF_GDT_ERR_NOT_VALID_DATA_FOR_PART_UNIT
UF_GDT_ERR_NOT_VALID_FEAT_TYPE_FOR_LIM_FITS
UF_GDT_ERR_NOT_VALID_FEAT_TYPE_FOR_LIM_FITS_ENGLISH
UF_GDT_ERR_NOT_WALL_THICKNESS
UF_GDT_ERR_NULL_LABEL
UF_GDT_ERR_SIZE_TOL_EXISTS
UF_GDT_ERR_TEST_FAILURE
UF_GDT_ERR_TOL_VALIDATION_FAILED
UF_GDT_ERR_TOO_MANY_FRAMES
UF_GDT_ERR_UB_INTERROGATE
UF_GDT_ERR_UB_IS_NULL
UF_GDT_ERR_UB_NOT_ALLOWED
UF_GDT_ERR_UNVAILABLE_DATA_FOR_CURRENT_SETTING
UF_GDT_ERR_UPDATE_PENDING
UF_GDT_ERROR_BASE
UF_GDT_ERROR_RANGE
UF_GDT_MAX_NAME_LEN
UF_GDT_NO_ERRORS
UF_GDT_SEPERATE_GAGE
UF_GDT_WARNING