NXOpen.UF.Modl.FlangeData Structure¶
NXOpen.UF.Modl.FlangeData is an alias for NXOpen.UF.ModlFlangeData_Struct
-
class
NXOpen.UF.
ModlFlangeData_Struct
¶ Bases:
object
Refer to UF_MODL_flange_data_s for documentation.
Fields
NXOpen.UF.ModlFlangeData_Struct.AngleType |
Bend or Included angle. |
NXOpen.UF.ModlFlangeData_Struct.LengthType |
Tangent or Contour length. |
NXOpen.UF.ModlFlangeData_Struct.RadiusType |
Inside or Outside radius. |
NXOpen.UF.ModlFlangeData_Struct.LtaperType |
Left Side: Flange, Bend Area, or Web. |
NXOpen.UF.ModlFlangeData_Struct.RtaperType |
Right Side: Flange, Bend Area, or Web. |
NXOpen.UF.ModlFlangeData_Struct.ReverseDirection |
Negate direction: X x Z. |
NXOpen.UF.ModlFlangeData_Struct.RefLineType |
None(0), Contour(1), Mold(2), Both(3) |
NXOpen.UF.ModlFlangeData_Struct.Thickness |
Thickness expression. |
NXOpen.UF.ModlFlangeData_Struct.Width |
Width expression. |
NXOpen.UF.ModlFlangeData_Struct.Angle |
Angle expression. |
NXOpen.UF.ModlFlangeData_Struct.Length |
Length expression. |
NXOpen.UF.ModlFlangeData_Struct.Radius |
Radius expression. |
NXOpen.UF.ModlFlangeData_Struct.LeftJointType |
None(0), Taper(1), Simple Miter(2), Full Miter(3), Butt(4). |
NXOpen.UF.ModlFlangeData_Struct.RightJointType |
None(0), Taper(1), Simple Miter(2), Full Miter(3), Butt(4). |
NXOpen.UF.ModlFlangeData_Struct.Ltaper |
Left Taper Angles expression. |
NXOpen.UF.ModlFlangeData_Struct.Rtaper |
Right Taper Angles expression. |
NXOpen.UF.ModlFlangeData_Struct.Lmiter |
Left Miter angle, Miter Phase Angle and Miter Relief angle. |
NXOpen.UF.ModlFlangeData_Struct.Rmiter |
Right Miter angle, Miter Phase Angle and Miter Relief angle. |
NXOpen.UF.ModlFlangeData_Struct.Lbutt |
Left Butt length |
NXOpen.UF.ModlFlangeData_Struct.Rbutt |
Right Butt length |
NXOpen.UF.ModlFlangeData_Struct.BendAllowanceFormula |
Bend Allowance Formula |