UF_MODL_flange_data_s (view source)
 
Defined in: uf_modl_smd.h
 
Also known as:
 
Overview
This structure contains the parametric information used to define
a flange feature.


Data Members

angle_type
int
Bend or Included angle.

length_type
int
Tangent or Contour length.

radius_type
int
Inside or Outside radius.

ltaper_type
int
Left Side: Flange, Bend Area, or Web.

rtaper_type
int
Right Side: Flange, Bend Area, or Web.

reverse_direction
logical
Negate direction: X x Z. TRUE/FALSE

ref_line_type
int
None(0), Contour(1), Mold(2), Both(3)

thickness
char *
Thickness expression.

width
char *
Width expression.

angle
char *
Angle expression.

length
char *
Length expression.

radius
char *
Radius expression.

left_joint_type
int
None(0), Taper(1), Simple Miter(2),
Full Miter(3), Butt(4).

right_joint_type
int
None(0), Taper(1), Simple Miter(2),
Full Miter(3), Butt(4).

ltaper [ 2 ]
char *
Left Taper Angles expression.

rtaper [ 2 ]
char *
Right Taper Angles expression.

lmiter [ 3 ]
char *
Left Miter angle, Miter Phase Angle
and Miter Relief angle.

rmiter [ 3 ]
char *
Right Miter angle, Miter Phase Angle
and Miter Relief angle.

lbutt
char *
Left Butt length

rbutt
char *
Right Butt length

bend_allowance_formula
char *
Bend Allowance Formula