PartVisualizationEmphasisLayersOptions_Struct Struct¶
NXOpen.Preferences.PartVisualizationEmphasis.LayersOptions is an alias for NXOpen.Preferences.PartVisualizationEmphasisLayersOptions_Struct
-
class
NXOpen.Preferences.
PartVisualizationEmphasisLayersOptions_Struct
¶ Bases:
object
Specifies options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Layers.
. Constructor: NXOpen.Preferences.PartVisualizationEmphasis.LayersOptions()
Fields¶
Field | Description |
---|---|
Rgb | the color of de-emphasized shaded geometry when the See-Thru style is set to Layers. |
Edges | whether or not edges are displayed for de-emphasized shaded geometry when the See-Thru style is set to Layers. |
EdgesRgb | the color of edges displayed for de-emphasized shaded geometry when the See-Thru style is set to Layers. |
Translucency | the translucency of de-emphasized shaded geometry when the See-Thru style is set to Layers. |
Rgb¶
-
PartVisualizationEmphasisLayersOptions_Struct.
Rgb
¶ the color of de-emphasized shaded geometry when the See-Thru style is set to Layers.
-------------------------------------
Field Value Type:
NXOpen.NXColorRgb_Struct
Edges¶
-
PartVisualizationEmphasisLayersOptions_Struct.
Edges
¶ whether or not edges are displayed for de-emphasized shaded geometry when the See-Thru style is set to Layers.
-------------------------------------
Field Value Type:
NXOpen.Preferences.PartVisualizationEmphasisEdgesType
EdgesRgb¶
-
PartVisualizationEmphasisLayersOptions_Struct.
EdgesRgb
¶ the color of edges displayed for de-emphasized shaded geometry when the See-Thru style is set to Layers.
-------------------------------------
Field Value Type:
NXOpen.NXColorRgb_Struct