OptimizationBuilderOptimizationVariable_Struct Struct¶
NXOpen.Optimization.OptimizationBuilder.OptimizationVariable is an alias for NXOpen.Optimization.OptimizationBuilderOptimizationVariable_Struct
-
class
NXOpen.Optimization.
OptimizationBuilderOptimizationVariable_Struct
¶ Bases:
object
Defined variable structure .
Constructor: NXOpen.Optimization.OptimizationBuilder.OptimizationVariable()
Fields¶
Field | Description |
---|---|
AttributeName | Attribute name |
AttributeObject | Object which the attribute belongs to, it makes sense with geometry design variable type |
VariableType | Variable type |
VariableLowerLimitValue | Lower limit value |
VariableUpperLimitValue | Upper limit value |
AttributeName¶
-
OptimizationBuilderOptimizationVariable_Struct.
AttributeName
¶ Attribute name
-------------------------------------
Field Value Type:str
AttributeObject¶
-
OptimizationBuilderOptimizationVariable_Struct.
AttributeObject
¶ Object which the attribute belongs to, it makes sense with geometry design variable type
-------------------------------------
Field Value Type:
NXOpen.NXObject
VariableType¶
-
OptimizationBuilderOptimizationVariable_Struct.
VariableType
¶ Variable type
-------------------------------------
Field Value Type:
NXOpen.Optimization.OptimizationBuilderOptimizationAttributeType