OptimizationBuilderOptimizationObjective_Struct Struct¶
NXOpen.Optimization.OptimizationBuilder.OptimizationObjective is an alias for NXOpen.Optimization.OptimizationBuilderOptimizationObjective_Struct
-
class
NXOpen.Optimization.
OptimizationBuilderOptimizationObjective_Struct
¶ Bases:
object
Defined Objective Structure .
Constructor: NXOpen.Optimization.OptimizationBuilder.OptimizationObjective()
Fields¶
Field | Description |
---|---|
AttributeName | Attribute name |
AttributeObject | Object which the attribute belongs to, it makes sense with geometry design variable type |
ObjectiveType | Objectibe type |
ObjectiveTargetValue | Value of objective target |
AttributeName¶
-
OptimizationBuilderOptimizationObjective_Struct.
AttributeName
¶ Attribute name
-------------------------------------
Field Value Type:str
AttributeObject¶
-
OptimizationBuilderOptimizationObjective_Struct.
AttributeObject
¶ Object which the attribute belongs to, it makes sense with geometry design variable type
-------------------------------------
Field Value Type:
NXOpen.NXObject
ObjectiveType¶
-
OptimizationBuilderOptimizationObjective_Struct.
ObjectiveType
¶ Objectibe type
-------------------------------------
Field Value Type:
NXOpen.Optimization.OptimizationBuilderOptimizationAttributeType