OptimizationBuilderOptimizationConstraint_Struct Struct¶
NXOpen.Optimization.OptimizationBuilder.OptimizationConstraint is an alias for NXOpen.Optimization.OptimizationBuilderOptimizationConstraint_Struct
-
class
NXOpen.Optimization.
OptimizationBuilderOptimizationConstraint_Struct
¶ Bases:
object
Defined constraint structure .
Constructor: NXOpen.Optimization.OptimizationBuilder.OptimizationConstraint()
Fields¶
Field | Description |
---|---|
AttributeName | Attribute name |
AttributeObject | Object which the attribute belongs to, it makes sense with geometry design variable type |
ConstraintType | Constraint type |
ConstraintLowerLimitValue | Lower limit value |
ConstraintUpperLimitValue | Upper limit value |
ConstraintLimitType | constraint limit type, lower type or upper type |
AttributeName¶
-
OptimizationBuilderOptimizationConstraint_Struct.
AttributeName
¶ Attribute name
-------------------------------------
Field Value Type:str
AttributeObject¶
-
OptimizationBuilderOptimizationConstraint_Struct.
AttributeObject
¶ Object which the attribute belongs to, it makes sense with geometry design variable type
-------------------------------------
Field Value Type:
NXOpen.NXObject
ConstraintType¶
-
OptimizationBuilderOptimizationConstraint_Struct.
ConstraintType
¶ Constraint type
-------------------------------------
Field Value Type:
NXOpen.Optimization.OptimizationBuilderOptimizationAttributeType
ConstraintLowerLimitValue¶
-
OptimizationBuilderOptimizationConstraint_Struct.
ConstraintLowerLimitValue
¶ Lower limit value
-------------------------------------
Field Value Type:float
ConstraintUpperLimitValue¶
-
OptimizationBuilderOptimizationConstraint_Struct.
ConstraintUpperLimitValue
¶ Upper limit value
-------------------------------------
Field Value Type:float
ConstraintLimitType¶
-
OptimizationBuilderOptimizationConstraint_Struct.
ConstraintLimitType
¶ constraint limit type, lower type or upper type
-------------------------------------
Field Value Type:
NXOpen.Optimization.OptimizationBuilderOptimizationConstraintLimitType