DesignStudyBuilderDesignStudyObjective_Struct Struct¶
NXOpen.Optimization.DesignStudyBuilder.DesignStudyObjective is an alias for NXOpen.Optimization.DesignStudyBuilderDesignStudyObjective_Struct
-
class
NXOpen.Optimization.
DesignStudyBuilderDesignStudyObjective_Struct
¶ Bases:
object
Defined Objective Structure .
Constructor: NXOpen.Optimization.DesignStudyBuilder.DesignStudyObjective()
Fields¶
Field | Description |
---|---|
AttributeName | Attribute name |
AttributeObject | Object which the attribute belongs to, it makes sense with geometry design variable type |
ObjectiveType | Objectibe type |
WarningLowerLimit | Warning lower limit |
WarningUpperLimit | Warning Upper limit |
FailureLowerLimit | Failure Lower limit |
FailureUpperLimit | Failure Upper limit |
AttributeName¶
-
DesignStudyBuilderDesignStudyObjective_Struct.
AttributeName
¶ Attribute name
-------------------------------------
Field Value Type:str
AttributeObject¶
-
DesignStudyBuilderDesignStudyObjective_Struct.
AttributeObject
¶ Object which the attribute belongs to, it makes sense with geometry design variable type
-------------------------------------
Field Value Type:
NXOpen.NXObject
ObjectiveType¶
-
DesignStudyBuilderDesignStudyObjective_Struct.
ObjectiveType
¶ Objectibe type
-------------------------------------
Field Value Type:
NXOpen.Optimization.DesignStudyBuilderDesignStudyAttributeType
WarningLowerLimit¶
-
DesignStudyBuilderDesignStudyObjective_Struct.
WarningLowerLimit
¶ Warning lower limit
-------------------------------------
Field Value Type:float
WarningUpperLimit¶
-
DesignStudyBuilderDesignStudyObjective_Struct.
WarningUpperLimit
¶ Warning Upper limit
-------------------------------------
Field Value Type:float