TrimFeatureCollection Class¶
-
class
NXOpen.Features.
TrimFeatureCollection
¶ Bases:
object
Manages design features.
To obtain an instance of this class, refer to
NXOpen.Features.FeatureCollection
New in version NX9.0.0.
Methods¶
Method | Description |
---|---|
CreateCombineSheetsBuilder | Creates a Features.CombineSheetsBuilder |
CreateExtendSheetBuilder | Creates a NXOpen.Features.ExtendSheetBuilder |
CreateTrimAndExtendBuilder | Creates a NXOpen.Features.TrimAndExtendBuilder |
Method Detail¶
CreateCombineSheetsBuilder¶
-
TrimFeatureCollection.
CreateCombineSheetsBuilder
¶ Creates a
Features.CombineSheetsBuilder
Signature
CreateCombineSheetsBuilder(combineSheets)
Parameters: combineSheets ( NXOpen.Features.CombineSheets
) –Features.CombineSheets
to be editedReturns: Return type: NXOpen.Features.CombineSheetsBuilder
New in version NX11.0.1.
License requirements: solid_modeling (“SOLIDS MODELING”)
CreateExtendSheetBuilder¶
-
TrimFeatureCollection.
CreateExtendSheetBuilder
¶ Creates a
NXOpen.Features.ExtendSheetBuilder
Signature
CreateExtendSheetBuilder(extendSheet)
Parameters: extendSheet ( NXOpen.Features.ExtendSheet
) –NXOpen.Features.ExtendSheet
to be editedReturns: Return type: NXOpen.Features.ExtendSheetBuilder
New in version NX9.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
CreateTrimAndExtendBuilder¶
-
TrimFeatureCollection.
CreateTrimAndExtendBuilder
¶ Creates a
NXOpen.Features.TrimAndExtendBuilder
Signature
CreateTrimAndExtendBuilder(trimAndExtendSheet)
Parameters: trimAndExtendSheet ( NXOpen.Features.TrimAndExtend
) –NXOpen.Features.TrimAndExtend
to be editedReturns: Return type: NXOpen.Features.TrimAndExtendBuilder
New in version NX9.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)