CageManipulatorDataObjectMoveData_Struct Struct¶
NXOpen.Features.Subdivision.CageManipulatorData.ObjectMoveData is an alias for NXOpen.Features.Subdivision.CageManipulatorDataObjectMoveData_Struct
-
class
NXOpen.Features.Subdivision.
CageManipulatorDataObjectMoveData_Struct
¶ Bases:
object
Contains object movement information.
New in version NX9.0.0.
. Constructor: NXOpen.Features.Subdivision.CageManipulatorData.ObjectMoveData()
Fields¶
Field | Description |
---|---|
DraggedObject | The dragged object. |
BeginDragCursorPosition | The point from which object dragging is initiated, the point under the cursor when seen in view direction. |
BeginDragObjectPosition | The point on object near cursor from which object dragging is initiated |
View | The view in which object is dragged. |
MicropositioningScale | The micropositioning scale. |
ViewDirection | The view direction. |
DraggedObject¶
-
CageManipulatorDataObjectMoveData_Struct.
DraggedObject
¶ The dragged object.
-------------------------------------
Field Value Type:
NXOpen.NXObject
BeginDragCursorPosition¶
-
CageManipulatorDataObjectMoveData_Struct.
BeginDragCursorPosition
¶ The point from which object dragging is initiated, the point under the cursor when seen in view direction.
-------------------------------------
Field Value Type:
NXOpen.Point3d
BeginDragObjectPosition¶
-
CageManipulatorDataObjectMoveData_Struct.
BeginDragObjectPosition
¶ The point on object near cursor from which object dragging is initiated
-------------------------------------
Field Value Type:
NXOpen.Point3d
View¶
-
CageManipulatorDataObjectMoveData_Struct.
View
¶ The view in which object is dragged.
-------------------------------------
Field Value Type:
NXOpen.View
MicropositioningScale¶
-
CageManipulatorDataObjectMoveData_Struct.
MicropositioningScale
¶ The micropositioning scale.
-------------------------------------
Field Value Type:float
ViewDirection¶
-
CageManipulatorDataObjectMoveData_Struct.
ViewDirection
¶ The view direction.
-------------------------------------
Field Value Type:
NXOpen.Vector3d