SketchConversionReport Class¶
-
class
NXOpen.Features.
SketchConversionReport
¶ Bases:
NXOpen.TransientObject
Represents a collection of status of conversion of features to independent sketch.
New in version NX7.5.0.
Methods¶
Method | Description |
---|---|
Dispose | Free resources associated with the instance of this report. |
GetStatuses | The number and array of convert to sketch statuses. |
Method Detail¶
Dispose¶
-
SketchConversionReport.
Dispose
¶ Free resources associated with the instance of this report.
This also free the resource associated with the status objects. After this method is called, it is illegal to use the object.
Signature
Dispose()
New in version NX7.5.0.
License requirements: None.
GetStatuses¶
-
SketchConversionReport.
GetStatuses
¶ The number and array of convert to sketch statuses.
Each status indicates conversion status for each feature
Signature
GetStatuses()
Returns: Return type: list of NXOpen.Features.SketchConversionStatus
New in version NX7.5.0.
License requirements: None.