FlatPatternObjectDataFace_Struct Struct¶
NXOpen.Features.FlatPattern.ObjectDataFace is an alias for NXOpen.Features.FlatPatternObjectDataFace_Struct
-
class
NXOpen.Features.
FlatPatternObjectDataFace_Struct
¶ Bases:
object
Structure used to return data about objects in the flat pattern.
This structure is for curves whose associativities are faces. . Constructor: NXOpen.Features.FlatPattern.ObjectDataFace()
Fields¶
Field | Description |
---|---|
FlatPatternObject | Curve in the flat pattern |
FlatSolidObject | Corresponding bend face on the flat solid |
FormedBodyObject | Corresponding bend face on the formed body |
FlatPatternObject¶
-
FlatPatternObjectDataFace_Struct.
FlatPatternObject
¶ Curve in the flat pattern
-------------------------------------
Field Value Type:
NXOpen.Curve
FlatSolidObject¶
-
FlatPatternObjectDataFace_Struct.
FlatSolidObject
¶ Corresponding bend face on the flat solid
-------------------------------------
Field Value Type:
NXOpen.Face
FormedBodyObject¶
-
FlatPatternObjectDataFace_Struct.
FormedBodyObject
¶ Corresponding bend face on the formed body
-------------------------------------
Field Value Type:
NXOpen.Face