CurveFeatureCollection Class¶
-
class
NXOpen.Features.
CurveFeatureCollection
¶ Bases:
object
Manages curve features.
To obtain an instance of this class, refer to
NXOpen.Features.FeatureCollection
New in version NX10.0.0.
Methods¶
Method | Description |
---|---|
CreateOffset3dCurveBuilder | Creates a Features.Offset3DCurveBuilder |
CreateScaleCurveBuilder | Creates a Features.ScaleCurveBuilder |
Method Detail¶
CreateOffset3dCurveBuilder¶
-
CurveFeatureCollection.
CreateOffset3dCurveBuilder
¶ Creates a
Features.Offset3DCurveBuilder
Signature
CreateOffset3dCurveBuilder(offset3DCurve)
Parameters: offset3DCurve ( NXOpen.Features.Offset3DCurve
) –Features.Offset3DCurve
to be editedReturns: Offset 3D Curve Builder object Return type: NXOpen.Features.Offset3DCurveBuilder
New in version NX10.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
CreateScaleCurveBuilder¶
-
CurveFeatureCollection.
CreateScaleCurveBuilder
¶ Creates a
Features.ScaleCurveBuilder
Signature
CreateScaleCurveBuilder(scaleCurve)
Parameters: scaleCurve ( NXOpen.Features.ScaleCurve
) –Features.ScaleCurve
to be editedReturns: Scale Curve Builder object Return type: NXOpen.Features.ScaleCurveBuilder
New in version NX11.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)