GridLayoutStyle2DSetting Class¶
-
class
NXOpen.CAE.Xyplot.
GridLayoutStyle2DSetting
¶ Bases:
NXOpen.CAE.Xyplot.BaseGridLayoutStyleSetting
Represents the 2d grid layout display style.
Not support KF.
New in version NX9.0.0.
Properties¶
Property | Description |
---|---|
BackgroundColor | Returns or sets the background color |
ColorOfBackgroundPlane | Returns or sets the color of grid background plane |
ContouringLevel | Returns or sets the contouring level. |
ContouringRange | Returns or sets the option to show contour range either on the border or the faces of the grid. |
DenseColor | Returns or sets the grid dense line color |
DenseGridDisplayStyleSettings | Returns the dense grid display style |
DisplayContouring | Returns or sets a value indicating whether to display contouring |
GridColor | Returns or sets the grid line color |
GridFont | Returns or sets the grid line font |
GridWidth | Returns or sets the grid line width |
JournalIdentifier | Returns the identifier that would be recorded in a journal for this object. |
MajorGridDisplayStyleSettings | Returns the major grid display style |
Owner | Returns the owner style |
ShowBackground | Returns or sets a value indicating whether to display the background |
ShowBackgroundPlane | Returns or sets a value indicating whether to display the grid background plane |
Tag | Returns the Tag for this object. |
TicksDisplayStyleSettings | Returns the ticks display style |
XyGridStyle | Returns or sets the grid style of XY plane |
Methods¶
Method | Description |
---|---|
CommitChange | Commits any edits that have been applied to the display style. |
Find | Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. |
Property Detail¶
Owner¶
-
GridLayoutStyle2DSetting.
Owner
¶ Returns the owner style
-------------------------------------
Getter Method
Signature
Owner
Returns: Return type: NXOpen.CAE.Xyplot.IDisplayStyle
New in version NX10.0.0.
License requirements: None.