PostAnimationStreamline_Struct Struct¶
NXOpen.CAE.Post.AnimationStreamline is an alias for NXOpen.CAE.PostAnimationStreamline_Struct
-
class
NXOpen.CAE.
PostAnimationStreamline_Struct
¶ Bases:
object
Animation settings for streamline animation .
Constructor: NXOpen.CAE.Post.AnimationStreamline()
Fields¶
Field | Description |
---|---|
ShowGuides | |
StreamSync | |
ActiveRegionStartFactor | between 0. |
ActiveRegionEndFactor | between 0. |
NumberOfIncrements | |
ContinuousPulse | |
NumberOfTimePeriods | |
FramesPerPulse | more than 2. |
PulseDutycycle | not yet supported |
ShowGuides¶
-
PostAnimationStreamline_Struct.
ShowGuides
¶ -------------------------------------
Field Value Type:bool
StreamSync¶
-
PostAnimationStreamline_Struct.
StreamSync
¶ -------------------------------------
Field Value Type:
NXOpen.CAE.PostStreamlineSynchronization
ActiveRegionStartFactor¶
-
PostAnimationStreamline_Struct.
ActiveRegionStartFactor
¶ between 0.
0 and 1.0
-------------------------------------
Field Value Type:float
ActiveRegionEndFactor¶
-
PostAnimationStreamline_Struct.
ActiveRegionEndFactor
¶ between 0.
0 and 1.0
-------------------------------------
Field Value Type:float
NumberOfIncrements¶
-
PostAnimationStreamline_Struct.
NumberOfIncrements
¶ -------------------------------------
Field Value Type:int
ContinuousPulse¶
-
PostAnimationStreamline_Struct.
ContinuousPulse
¶ -------------------------------------
Field Value Type:bool
NumberOfTimePeriods¶
-
PostAnimationStreamline_Struct.
NumberOfTimePeriods
¶ -------------------------------------
Field Value Type:int