CorrelManager Class¶
-
class
NXOpen.CAE.
CorrelManager
¶ Bases:
object
Represents the correl manager that contains all correl and pre-test objects
To obtain an instance of this class, refer to
NXOpen.CAE.SimSimulation
New in version NX6.0.0.
“Solutions”, “Returns the correl solution collection belonging to this sim part ” “PreTests”, “Returns the pre-test collection belonging to this sim part. ” “ModelUpdates”, “Returns the model update solution collection belonging to this sim part “
Methods¶
Method | Description |
---|---|
CreateCorrelApplyAlignmentFromBuilder | Creates a NXOpen.CAE.CorrelApplyAlignmentFromBuilder |
CreateCorrelFineTuneAlignmentBuilder | Creates a NXOpen.CAE.CorrelFineTuneAlignmentBuilder |
CreateModelUpdateDesignVariablesRapidCreateBuilderBuilder | Creates a builder for rapid creation of design variables. |
Solutions¶
-
CorrelManager.
Solutions
¶ Returns the correl solution collection belonging to this sim part
Signature
Solutions
New in version NX3.0.0.
Returns: Return type: NXOpen.CAE.CorrelSolutionCollection
PreTests¶
-
CorrelManager.
PreTests
¶ Returns the pre-test collection belonging to this sim part.
Signature
PreTests
New in version NX7.5.0.
Returns: Return type: NXOpen.CAE.PreTestSolutionCollection
ModelUpdates¶
-
CorrelManager.
ModelUpdates
¶ Returns the model update solution collection belonging to this sim part
Signature
ModelUpdates
New in version NX7.5.0.
Returns: Return type: NXOpen.CAE.ModelUpdateSolutionCollection
Method Detail¶
CreateCorrelApplyAlignmentFromBuilder¶
-
CorrelManager.
CreateCorrelApplyAlignmentFromBuilder
¶ Creates a
NXOpen.CAE.CorrelApplyAlignmentFromBuilder
Signature
CreateCorrelApplyAlignmentFromBuilder(solution)
Parameters: solution ( NXOpen.CAE.SimSolution
) – Correlation setupReturns: Return type: NXOpen.CAE.CorrelApplyAlignmentFromBuilder
New in version NX9.0.0.
License requirements: nx_correl_base (“FE Correlation”)
CreateCorrelFineTuneAlignmentBuilder¶
-
CorrelManager.
CreateCorrelFineTuneAlignmentBuilder
¶ Creates a
NXOpen.CAE.CorrelFineTuneAlignmentBuilder
Signature
CreateCorrelFineTuneAlignmentBuilder(solution)
Parameters: solution ( NXOpen.CAE.SimSolution
) –Returns: Return type: NXOpen.CAE.CorrelFineTuneAlignmentBuilder
New in version NX9.0.0.
License requirements: nx_correl_base (“FE Correlation”)
CreateModelUpdateDesignVariablesRapidCreateBuilderBuilder¶
-
CorrelManager.
CreateModelUpdateDesignVariablesRapidCreateBuilderBuilder
¶ Creates a builder for rapid creation of design variables.
Signature
CreateModelUpdateDesignVariablesRapidCreateBuilderBuilder()
Returns: Return type: NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder
New in version NX8.0.1.
License requirements: nx_correl_update (“FE Model Update”)