Centerline3dSettingsBuilder Class¶
-
class
NXOpen.Annotations.
Centerline3dSettingsBuilder
¶ Bases:
NXOpen.Annotations.CenterlineSettingsBuilder
Represents a Builder for Centerline3dSettings.
New in version NX6.0.0.
Properties¶
Property | Description |
---|---|
Color | Returns or sets the color of centerline |
Extension | Returns or sets the extension parameter for 3D Centerline |
Gap | Returns or sets the gap parameter for centeline |
IndividualDistance | Returns or sets the individual extension distance On/Off parameter for 3D Centerline |
Size | Returns or sets the overrun size parameter for 3D Centerline |
Tag | Returns the Tag for this object. |
Width | Returns or sets the width of centerline |
Methods¶
Method | Description |
---|---|
Validate | Validate whether the inputs to the component are sufficient for commit to be called. |
Property Detail¶
Extension¶
-
Centerline3dSettingsBuilder.
Extension
¶ Returns or sets the extension parameter for 3D Centerline
-------------------------------------
Getter Method
Signature
Extension
Returns: Return type: float New in version NX6.0.0.
License requirements: None.
-------------------------------------
Setter Method
Signature
Extension
Parameters: extension (float) – New in version NX6.0.0.
License requirements: drafting (“DRAFTING”)
IndividualDistance¶
-
Centerline3dSettingsBuilder.
IndividualDistance
¶ Returns or sets the individual extension distance On/Off parameter for 3D Centerline
-------------------------------------
Getter Method
Signature
IndividualDistance
Returns: Return type: bool New in version NX6.0.0.
License requirements: None.
-------------------------------------
Setter Method
Signature
IndividualDistance
Parameters: individualDistance (bool) – New in version NX6.0.0.
License requirements: drafting (“DRAFTING”)
Size¶
-
Centerline3dSettingsBuilder.
Size
¶ Returns or sets the overrun size parameter for 3D Centerline
-------------------------------------
Getter Method
Signature
Size
Returns: Return type: float New in version NX6.0.0.
License requirements: None.
-------------------------------------
Setter Method
Signature
Size
Parameters: size (float) – New in version NX6.0.0.
License requirements: drafting (“DRAFTING”)
Method Detail¶
Validate¶
-
Centerline3dSettingsBuilder.
Validate
¶ Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven’t set it. This method throws a not-yet-implemented NXException for some components.
Signature
Validate()
Returns: Was self validation successful Return type: bool New in version NX3.0.1.
License requirements: None.