public interface SplitSubdivisionBodyBuilder extends Builder
Features.Subdivision.SplitSubdivisionBodyBuilder
builder. SubdivisionBodyCollection.createSplitSubdivisionBodyBuilder()
Property | Value |
---|---|
InputBodyOption | Delete |
Modifier and Type | Interface and Description |
---|---|
static class |
SplitSubdivisionBodyBuilder.InputBodyOptions
Options indicating actions to be taken on input
Features.Subdivision.SubdivisionBody features |
Modifier and Type | Method and Description |
---|---|
SplitSubdivisionBodyBuilder.InputBodyOptions |
inputBodyOption()
Returns the input body option
License requirements: None. |
void |
setInputBodyOption(SplitSubdivisionBodyBuilder.InputBodyOptions inputBody)
License requirements: nx_subdivision (" NX SUBDIVISION") . |
SelectSubdivisionBodyList |
subdivisionBodiesToSplit()
Returns the
Features.Subdivision.SubdivisionBody features to split
License requirements: None. |
commit, destroy, getCommittedObjects, getObject, showResults
printTestData, printTestData, tag, tagValue
validate
SelectSubdivisionBodyList subdivisionBodiesToSplit() throws NXException, RemoteException
Features.Subdivision.SubdivisionBody
features to split
NXException
RemoteException
SplitSubdivisionBodyBuilder.InputBodyOptions inputBodyOption() throws NXException, RemoteException
NXException
RemoteException
void setInputBodyOption(SplitSubdivisionBodyBuilder.InputBodyOptions inputBody) throws NXException, RemoteException
inputBody
- NXException
RemoteException
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.