NX Open C++ Reference Guide
|
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreatePlacePartBuilderPTS
Created in NX7.5.0.
More...
Public Member Functions | |
void | FinalizePlacement (NXOpen::Routing::CharacteristicList *optionalCharx, NXOpen::Routing::CharacteristicList *requiredCharx, const NXString &name, int layerOption, int layer, bool dfaultOStock) |
Complete the placement operation. More... | |
void | FinalizePlacement (NXOpen::Routing::CharacteristicList *optionalCharx, NXOpen::Routing::CharacteristicList *requiredCharx, const char *name, int layerOption, int layer, bool dfaultOStock) |
Complete the placement operation. More... | |
bool | GetAddPartToActiveRunFlag () |
Determines whether part being placed has to be added in active run or not. More... | |
void | GetLoadedPartInfo (NXOpen::TaggedObject **loadedPart, NXOpen::TaggedObject **loadedInst) |
Get information about the parts being placed. More... | |
NXOpen::Vector3d | GetScrewSeatAlignmentVector () |
Gets the alignment vector, primary axis direction for a stock, reducer, elbow, etc. More... | |
NXOpen::Expression * | GetScrewSeatAngle () |
Gets the angle expression to be used for screw seat placement along a placed object. More... | |
NXOpen::Point3d | GetScrewSeatEnd () |
Gets the point from builder, used in final placement of screw seat. More... | |
NXOpen::Point3d | GetScrewSeatIntersectionPoint () |
Gets information about the final screw seat position. More... | |
NXOpen::Expression * | GetScrewSeatLength () |
Gets the length expression to be used for screw seat placement along a placed object. More... | |
void | LoadPart (const NXString &partNumber) |
Load a part given the input part number. More... | |
void | LoadPart (const char *partNumber) |
Load a part given the input part number. More... | |
void | LoadPart () |
Load the specified part. More... | |
void | ReplaceLoadedInstance (NXOpen::TaggedObject *partInst) |
Replace the builder's part instance with a new instance. More... | |
void | SetActiveLayer (int layerOption, int layer) |
Set the layer for the loaded part. More... | |
void | SetActiveRefSet (const NXString &refSet) |
Set the reference set to use for the loaded part. More... | |
void | SetActiveRefSet (const char *refSet) |
Set the reference set to use for the loaded part. More... | |
void | SetAddPartToActiveRunFlag (bool addPartToActiveRun) |
Set a flag which tells the builder whether the part being placed will be added in active run or not. More... | |
void | SetAttributeHolder (NXOpen::Routing::AttributeHolder *attributeHolder) |
Sets Attribute holder in builder, which is user for template attribute assignment. More... | |
void | SetItemSelection (int itemSelectionMethod, NXOpen::TaggedObject *selectedPartOcc) |
Set a flag which tells the builder from where the part being placed was selected and the tag of the selected part. More... | |
void | SetLoadedPartInfo (NXOpen::TaggedObject *loadedPart, NXOpen::TaggedObject *loadedInst) |
Get information about the parts being placed. More... | |
void | SetPlacePartOperation (bool replacePart) |
Set a flag which tells the builder whether the part being placed is replacing an existing part in the assembly. More... | |
void | SetScrewSeatAlignmentVector (const NXOpen::Vector3d &alignVector) |
Sets the alignment vector, primary axis direction for a stock, reducer, elbow, etc. More... | |
void | SetScrewSeatEnd (const NXOpen::Point3d &point) |
Sets a point in builder, which is required for final placement of screw seat. More... | |
void | SetScrewSeatIntersectionPoint (const NXOpen::Point3d &intersectionPoint) |
Sets the final position of screw seat. More... | |
void | SetScrewSeatPlacement (NXOpen::TaggedObject *startLocation, NXOpen::TaggedObject *endLocation, const NXOpen::Point3d &startPoint, const NXOpen::Point3d &endPoint, NXOpen::Expression *length, NXOpen::Expression *angle) |
Sets the input parameters to be used for measurement holder screw seats. More... | |
void | UnloadPart () |
Update the loaded part with a new placement location and object. More... | |
void | UpdatePlacementObj (NXOpen::TaggedObject *placementObj, const NXOpen::Point3d &placementPos) |
Update the loaded part with a new placement location and object. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreatePlacePartBuilderPTS
Created in NX7.5.0.
void NXOpen::Routing::PlacePartBuilder::FinalizePlacement | ( | NXOpen::Routing::CharacteristicList * | optionalCharx, |
NXOpen::Routing::CharacteristicList * | requiredCharx, | ||
const NXString & | name, | ||
int | layerOption, | ||
int | layer, | ||
bool | dfaultOStock | ||
) |
Complete the placement operation.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
optionalCharx | Optional Charx to apply. |
requiredCharx | Required Charx to apply. |
name | The component name to apply to the part. |
layerOption | The layer option. |
layer | The layer to apply. |
dfaultOStock | Assign overstock to a fitting when a default is defined. |
void NXOpen::Routing::PlacePartBuilder::FinalizePlacement | ( | NXOpen::Routing::CharacteristicList * | optionalCharx, |
NXOpen::Routing::CharacteristicList * | requiredCharx, | ||
const char * | name, | ||
int | layerOption, | ||
int | layer, | ||
bool | dfaultOStock | ||
) |
Complete the placement operation.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
optionalCharx | Optional Charx to apply. |
requiredCharx | Required Charx to apply. |
name | The component name to apply to the part. |
layerOption | The layer option. |
layer | The layer to apply. |
dfaultOStock | Assign overstock to a fitting when a default is defined. |
bool NXOpen::Routing::PlacePartBuilder::GetAddPartToActiveRunFlag | ( | ) |
Determines whether part being placed has to be added in active run or not.
void NXOpen::Routing::PlacePartBuilder::GetLoadedPartInfo | ( | NXOpen::TaggedObject ** | loadedPart, |
NXOpen::TaggedObject ** | loadedInst | ||
) |
Get information about the parts being placed.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
loadedPart | The PART object of the loaded part. |
loadedInst | The Instance object of the loaded part. |
NXOpen::Vector3d NXOpen::Routing::PlacePartBuilder::GetScrewSeatAlignmentVector | ( | ) |
Gets the alignment vector, primary axis direction for a stock, reducer, elbow, etc.
along the part the screw seat is placed to align the screw seat. Optional, otherwise an arbitrary vector will be constructed.
NXOpen::Expression* NXOpen::Routing::PlacePartBuilder::GetScrewSeatAngle | ( | ) |
Gets the angle expression to be used for screw seat placement along a placed object.
NXOpen::Point3d NXOpen::Routing::PlacePartBuilder::GetScrewSeatEnd | ( | ) |
Gets the point from builder, used in final placement of screw seat.
This point is used for creating segemnts / constraints when finally placing the screw seat.
NXOpen::Point3d NXOpen::Routing::PlacePartBuilder::GetScrewSeatIntersectionPoint | ( | ) |
Gets information about the final screw seat position.
NXOpen::Expression* NXOpen::Routing::PlacePartBuilder::GetScrewSeatLength | ( | ) |
Gets the length expression to be used for screw seat placement along a placed object.
void NXOpen::Routing::PlacePartBuilder::LoadPart | ( | const NXString & | partNumber | ) |
Load a part given the input part number.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
partNumber | Part number |
void NXOpen::Routing::PlacePartBuilder::LoadPart | ( | const char * | partNumber | ) |
Load a part given the input part number.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
partNumber | Part number |
void NXOpen::Routing::PlacePartBuilder::LoadPart | ( | ) |
Load the specified part.
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
void NXOpen::Routing::PlacePartBuilder::ReplaceLoadedInstance | ( | NXOpen::TaggedObject * | partInst | ) |
Replace the builder's part instance with a new instance.
This is used when the assemblies absolute positioning method is used. It will create it's own part instance and we need make sure the builder has the new one.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
partInst | The instance object of the loaded part. |
void NXOpen::Routing::PlacePartBuilder::SetActiveLayer | ( | int | layerOption, |
int | layer | ||
) |
Set the layer for the loaded part.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
layerOption | Layer Option |
layer | Layer Number |
void NXOpen::Routing::PlacePartBuilder::SetActiveRefSet | ( | const NXString & | refSet | ) |
Set the reference set to use for the loaded part.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
refSet | Reference Set Name |
void NXOpen::Routing::PlacePartBuilder::SetActiveRefSet | ( | const char * | refSet | ) |
Set the reference set to use for the loaded part.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
refSet | Reference Set Name |
void NXOpen::Routing::PlacePartBuilder::SetAddPartToActiveRunFlag | ( | bool | addPartToActiveRun | ) |
Set a flag which tells the builder whether the part being placed will be added in active run or not.
Created in NX10.0.0.
License requirements : routing_base ("Routing Basic")
addPartToActiveRun | addparttoactiverun |
void NXOpen::Routing::PlacePartBuilder::SetAttributeHolder | ( | NXOpen::Routing::AttributeHolder * | attributeHolder | ) |
Sets Attribute holder in builder, which is user for template attribute assignment.
Created in NX8.5.0.
License requirements : routing_base ("Routing Basic")
attributeHolder | Object to hold template attributes |
void NXOpen::Routing::PlacePartBuilder::SetItemSelection | ( | int | itemSelectionMethod, |
NXOpen::TaggedObject * | selectedPartOcc | ||
) |
Set a flag which tells the builder from where the part being placed was selected and the tag of the selected part.
Created in NX11.0.0.
License requirements : routing_base ("Routing Basic")
itemSelectionMethod | The enum representing the way of selection of part to be placed. |
selectedPartOcc | The tag of the part occurrence selected from specify item dialog. |
void NXOpen::Routing::PlacePartBuilder::SetLoadedPartInfo | ( | NXOpen::TaggedObject * | loadedPart, |
NXOpen::TaggedObject * | loadedInst | ||
) |
Get information about the parts being placed.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
loadedPart | The PART object of the loaded part. |
loadedInst | The Instance object of the loaded part. |
void NXOpen::Routing::PlacePartBuilder::SetPlacePartOperation | ( | bool | replacePart | ) |
Set a flag which tells the builder whether the part being placed is replacing an existing part in the assembly.
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
replacePart | True if replace part operation. |
void NXOpen::Routing::PlacePartBuilder::SetScrewSeatAlignmentVector | ( | const NXOpen::Vector3d & | alignVector | ) |
Sets the alignment vector, primary axis direction for a stock, reducer, elbow, etc.
along the part the screw seat is placed to align the screw seat. Optional, otherwise an arbitrary vector will be constructed.
Created in NX10.0.0.
License requirements : routing_base ("Routing Basic")
alignVector | The alignment vector along the part on which screw seat is placed. |
void NXOpen::Routing::PlacePartBuilder::SetScrewSeatEnd | ( | const NXOpen::Point3d & | point | ) |
Sets a point in builder, which is required for final placement of screw seat.
This point is used for creating segments / constraints when finally placing the screw seat.
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
point | This is the internal point used in determining final position of screw seat placement. |
void NXOpen::Routing::PlacePartBuilder::SetScrewSeatIntersectionPoint | ( | const NXOpen::Point3d & | intersectionPoint | ) |
Sets the final position of screw seat.
This is required in builder when doing finalize placement after (OK/Apply) .
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
intersectionPoint | The final position of screw seat placement. |
void NXOpen::Routing::PlacePartBuilder::SetScrewSeatPlacement | ( | NXOpen::TaggedObject * | startLocation, |
NXOpen::TaggedObject * | endLocation, | ||
const NXOpen::Point3d & | startPoint, | ||
const NXOpen::Point3d & | endPoint, | ||
NXOpen::Expression * | length, | ||
NXOpen::Expression * | angle | ||
) |
Sets the input parameters to be used for measurement holder screw seats.
Created in NX10.0.0.
License requirements : routing_base ("Routing Basic")
startLocation | The start port to determine screw seat placement. |
endLocation | The end port to determine screw seat placement. |
startPoint | The start position to determine screw seat placement. |
endPoint | The end position to determine screw seat placement. |
length | The length along the axis to place screw seat. |
angle | The angle along the axis to place screw seat. |
void NXOpen::Routing::PlacePartBuilder::UnloadPart | ( | ) |
Update the loaded part with a new placement location and object.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
void NXOpen::Routing::PlacePartBuilder::UpdatePlacementObj | ( | NXOpen::TaggedObject * | placementObj, |
const NXOpen::Point3d & | placementPos | ||
) |
Update the loaded part with a new placement location and object.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
placementObj | New object to attach to. Can bee NULL. |
placementPos | The new location for the part. |