NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Report::CommandLibrary Class Reference

Represents a command library in the command manager. More...

Inheritance diagram for NXOpen::Report::CommandLibrary:
NXOpen::TaggedObject NXOpen::INXObject

Public Types

enum  MoveCommandLocation { MoveCommandLocationBefore, MoveCommandLocationAfter }
 Represents the moving command location. More...
 

Public Member Functions

virtual NXOpen::INXObjectFindObject (const NXString &journalIdentifier)
 Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More...
 
virtual NXOpen::INXObjectFindObject (const char *journalIdentifier)
 Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More...
 
void GetCommands (std::vector< NXOpen::Report::Command * > &pCommands)
 Gets all commands in command library. More...
 
virtual bool IsOccurrence ()
 Returns whether this object is an occurrence or not. More...
 
virtual NXString JournalIdentifier ()
 Returns the identifier that would be recorded in a journal for this object. More...
 
void MoveCommands (const std::vector< NXOpen::Report::Command * > &pCommand, NXOpen::Report::CommandLibrary::MoveCommandLocation newLocation, NXOpen::Report::Command *pReferenceCommand)
 Moves the commands to the new position. More...
 
virtual NXString Name ()
 Returns the custom name of the object. More...
 
virtual
NXOpen::Assemblies::Component
OwningComponent ()
 Returns the owning component, if this object is an occurrence. More...
 
virtual NXOpen::BasePartOwningPart ()
 Returns the owning part of this object
Created in NX3.0.0. More...
 
virtual void Print ()
 Prints a representation of this object to the system log file. More...
 
virtual NXOpen::INXObjectPrototype ()
 Returns the prototype of this object if it is an occurrence. More...
 
void Save ()
 Saves all commands to their binding xml file. More...
 
virtual void SetName (const NXString &name)
 Sets the custom name of the object. More...
 
virtual void SetName (const char *name)
 Sets the custom name of the object. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a command library in the command manager.


Not support KF.

Created in NX11.0.0.

Member Enumeration Documentation

Represents the moving command location.

Enumerator
MoveCommandLocationBefore 

Move commands ahead of a referenced command.

MoveCommandLocationAfter 

Move commands behind a referenced command.

Member Function Documentation

virtual NXOpen::INXObject* NXOpen::Report::CommandLibrary::FindObject ( const NXString journalIdentifier)
virtual

Finds the NXOpen::NXObject with the given identifier as recorded in a journal.

An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.

An exception will be thrown if no object can be found with the given journal identifier.

Returns

Created in NX3.0.0.

License requirements : None
Parameters
journalIdentifierJournal identifier of the object

Implements NXOpen::INXObject.

virtual NXOpen::INXObject* NXOpen::Report::CommandLibrary::FindObject ( const char *  journalIdentifier)
virtual

Finds the NXOpen::NXObject with the given identifier as recorded in a journal.

An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.

An exception will be thrown if no object can be found with the given journal identifier.

Returns

Created in NX3.0.0.

License requirements : None
Parameters
journalIdentifierJournal identifier of the object

Implements NXOpen::INXObject.

void NXOpen::Report::CommandLibrary::GetCommands ( std::vector< NXOpen::Report::Command * > &  pCommands)

Gets all commands in command library.


Created in NX11.0.0.

License requirements : None

Parameters
pCommandspcommands
virtual bool NXOpen::Report::CommandLibrary::IsOccurrence ( )
virtual

Returns whether this object is an occurrence or not.


Created in NX3.0.0.

License requirements : None

Implements NXOpen::INXObject.

virtual NXString NXOpen::Report::CommandLibrary::JournalIdentifier ( )
virtual

Returns the identifier that would be recorded in a journal for this object.

This may not be the same across different releases of the software.
Created in NX3.0.0.

License requirements : None

Implements NXOpen::INXObject.

void NXOpen::Report::CommandLibrary::MoveCommands ( const std::vector< NXOpen::Report::Command * > &  pCommand,
NXOpen::Report::CommandLibrary::MoveCommandLocation  newLocation,
NXOpen::Report::Command pReferenceCommand 
)

Moves the commands to the new position.


Created in NX11.0.0.

License requirements : None

Parameters
pCommandpcommand
newLocationnewlocation
pReferenceCommandpreferencecommand
virtual NXString NXOpen::Report::CommandLibrary::Name ( )
virtual

Returns the custom name of the object.


Created in NX3.0.0.

License requirements : None

Implements NXOpen::INXObject.

virtual NXOpen::Assemblies::Component* NXOpen::Report::CommandLibrary::OwningComponent ( )
virtual

Returns the owning component, if this object is an occurrence.


Created in NX3.0.0.

License requirements : None

Implements NXOpen::INXObject.

virtual NXOpen::BasePart* NXOpen::Report::CommandLibrary::OwningPart ( )
virtual

Returns the owning part of this object
Created in NX3.0.0.



License requirements : None

Implements NXOpen::INXObject.

virtual void NXOpen::Report::CommandLibrary::Print ( )
virtual

Prints a representation of this object to the system log file.


Created in NX3.0.0.

License requirements : None

Implements NXOpen::INXObject.

virtual NXOpen::INXObject* NXOpen::Report::CommandLibrary::Prototype ( )
virtual

Returns the prototype of this object if it is an occurrence.


Created in NX3.0.0.

License requirements : None

Implements NXOpen::INXObject.

void NXOpen::Report::CommandLibrary::Save ( )

Saves all commands to their binding xml file.


Created in NX11.0.0.

License requirements : None

virtual void NXOpen::Report::CommandLibrary::SetName ( const NXString name)
virtual

Sets the custom name of the object.

NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0.

License requirements : None

Parameters
namename

Implements NXOpen::INXObject.

virtual void NXOpen::Report::CommandLibrary::SetName ( const char *  name)
virtual

Sets the custom name of the object.

NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0.

License requirements : None

Parameters
namename

Implements NXOpen::INXObject.


The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.