NX Open C++ Reference Guide
|
Represents a builder class that performs Create operations
To create a new instance of this class, use NXOpen::PDM::PdmSession::CreateCreateOperationBuilder
Created in NX10.0.0.
More...
Public Types | |
enum | OperationSubType { OperationSubTypeFromTemplate, OperationSubTypeSelectTemplate, OperationSubTypeRename, OperationSubTypeCreateSpecification } |
Represents an operation sub type for creating a part. More... | |
Public Types inherited from NXOpen::PDM::PartOperationBuilder | |
enum | DependentFileSaveAs { DependentFileSaveAsAll, DependentFileSaveAsNone } |
This enum is used to specify which dependent files should be saved during the save as operation. More... | |
enum | NonMasterSaveAs { NonMasterSaveAsAll, NonMasterSaveAsNone } |
This enum is used to specify which non-master parts should be saved during the save as operation. More... | |
enum | OperationType { OperationTypeSaveAs, OperationTypeRevise, OperationTypeCreate, OperationTypeImport } |
Represents an operation type that can be performed on a part Created in NX9.0.0. More... | |
Public Member Functions | |
bool | GetAddMaster () |
Returns logical value to indicate whether master to be added as child component. More... | |
NXOpen::PDM::PartOperationCreateBuilder::OperationSubType | GetOperationSubType () |
Returns the NXOpen::PDM::PartOperationCreateBuilder::OperationSubType for Create. More... | |
void | SetAddMaster (bool addMaster) |
Sets the Add Master Flag Use this only in case creating a new Altrep. More... | |
void | SetItemType (const NXString &itemType) |
Sets the selected Item Type Created in NX10.0.0. More... | |
void | SetItemType (const char *itemType) |
Sets the selected Item Type Created in NX10.0.0. More... | |
void | SetMasterPart (NXOpen::BasePart *masterPart) |
Sets the Master Part Use this only in case the part your are trying to create supports master model. More... | |
void | SetModelType (const NXString &modelType) |
Sets the selected Model Type This is same as the Relation Type that is set by NXOpen::FileNew::RelationType and is same as the relation type specified in Template PAX files. More... | |
void | SetModelType (const char *modelType) |
Sets the selected Model Type This is same as the Relation Type that is set by NXOpen::FileNew::RelationType and is same as the relation type specified in Template PAX files. More... | |
void | SetOperationSubType (NXOpen::PDM::PartOperationCreateBuilder::OperationSubType operatioSubType) |
Sets the NXOpen::PDM::PartOperationCreateBuilder::OperationSubType for Create. More... | |
void | SetPartSpecToOpen (const NXString &partSpecToOpen) |
Sets the Part Spec of the part to open in case of Select Template Dialog This is only applicable if NXOpen::PDM::PartOperationCreateBuilder::OperationSubType is set to NXOpen::PDM::PartOperationCreateBuilder::OperationSubTypeSelectTemplate partSpecTopOpen can be a CLI format (@DB/MFKID/RevId) or full TCIN file specification (starting with UGMGR) More... | |
void | SetPartSpecToOpen (const char *partSpecToOpen) |
Sets the Part Spec of the part to open in case of Select Template Dialog This is only applicable if NXOpen::PDM::PartOperationCreateBuilder::OperationSubType is set to NXOpen::PDM::PartOperationCreateBuilder::OperationSubTypeSelectTemplate partSpecTopOpen can be a CLI format (@DB/MFKID/RevId) or full TCIN file specification (starting with UGMGR) More... | |
void | SetPartsToRename (const std::vector< NXOpen::BasePart * > &partsToRename) |
Sets the Parts To Rename on the Builder. More... | |
Public Member Functions inherited from NXOpen::PDM::PartOperationBuilder | |
void | AddRelatedPartToOperate (NXOpen::BasePart *basePart, const std::vector< NXOpen::BasePart * > &relatedParts, std::vector< NXString > &relatedPartsReasons, NXOpen::PDM::PartOperationBuilder::OperationType operation) |
Add related part to the part undergoing an operation. More... | |
virtual NXOpen::ErrorList * | AutoAssignAttributes (const std::vector< NXOpen::NXObject * > &objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
void | CreateLogicalObjects (std::vector< NXOpen::PDM::LogicalObject * > &logicalObjects) |
Creates the pre-creation objects for the parts Created in NX9.0.0. More... | |
void | CreateNonMasterListForLogicalObject (NXOpen::PDM::LogicalObject *logicalObject) |
Create NonMaster list for the selected logical Object More... | |
void | CreateSpecificationsForLogicalObjects (const std::vector< NXOpen::PDM::LogicalObject * > &logicalObjects) |
Create new specifications for Logical Objects Created in NX9.0.0. More... | |
NXString | DefaultDestinationFolder () |
Returns the default destination folder string for the part being created . More... | |
NXOpen::PDM::PartOperationBuilder::DependentFileSaveAs | DependentFileSaveAsOption () |
Returns the Dependent files Save As option. More... | |
bool | EditNonMasterName (NXOpen::PDM::LogicalObject *logicalObject, const NXString &oldName, const NXString &newName) |
Sets the name the non-master part will get saved as. More... | |
bool | EditNonMasterName (NXOpen::PDM::LogicalObject *logicalObject, const char *oldName, const char *newName) |
Sets the name the non-master part will get saved as. More... | |
NXOpen::PDM::AlternateIdManager * | GetAlternateIDManager (NXOpen::PDM::LogicalObject *logicalObject) |
Create an instance of a NXOpen::PDM::AlternateIdManager class that will be used to create alternate ID information while creating the new part. More... | |
NXOpen::PDM::PartOperationBuilder::OperationType | GetDialogOperation () |
Returns the dialog operation Applicable only for operation types PartOperationBuilder::OperationTypeSaveAs and PartOperationBuilder::OperationTypeRevise. More... | |
NXOpen::PDM::PartOperationBuilder::NonMasterSaveAs | GetNonMasterCopyOption (NXOpen::PDM::LogicalObject *logicalObject) |
Get the nonmasters saveAs option for given logical object. More... | |
std::vector< NXString > | GetNonMasterList (NXOpen::PDM::LogicalObject *logicalObject) |
Gets NonMaster list for the given logical Object. More... | |
NXOpen::ErrorList * | GetOperationFailures () |
Returns part operation failures. More... | |
bool | IsNonMasterBeingCopied (NXOpen::PDM::LogicalObject *logicalObject, const NXString &partName) |
Returns whether or not the non master part specified for the given NXOpen::PDM::LogicalObject will actually get saved during the save as operation. More... | |
bool | IsNonMasterBeingCopied (NXOpen::PDM::LogicalObject *logicalObject, const char *partName) |
Returns whether or not the non master part specified for the given NXOpen::PDM::LogicalObject will actually get saved during the save as operation. More... | |
bool | ReplaceAllComponents () |
Returns the replace all components. More... | |
void | SetDefaultDestinationFolder (const NXString &defaultDestinationFolder) |
Sets the default destination folder string for the part being created . More... | |
void | SetDefaultDestinationFolder (const char *defaultDestinationFolder) |
Sets the default destination folder string for the part being created . More... | |
void | SetDependentFileSaveAsOption (NXOpen::PDM::PartOperationBuilder::DependentFileSaveAs saveOption) |
Sets the Dependent files Save As option. More... | |
void | SetDialogOperation (NXOpen::PDM::PartOperationBuilder::OperationType dialogOperation) |
Sets the dialog operation. More... | |
void | SetNonMasterSaveAsOption (NXOpen::PDM::LogicalObject *logicalObject, NXOpen::PDM::PartOperationBuilder::NonMasterSaveAs saveOption) |
Set the nonmasters saveAs option for given logical object More... | |
void | SetReplaceAllComponents (bool replaceAllComponents) |
Sets the replace all components. More... | |
void | SetSelectedNonMasterToSaveAs (NXOpen::PDM::LogicalObject *logicalObject, const NXString &partName) |
Sets whether or not the non-master part specified will actually get saved during the save as operation. More... | |
void | SetSelectedNonMasterToSaveAs (NXOpen::PDM::LogicalObject *logicalObject, const char *partName) |
Sets whether or not the non-master part specified will actually get saved during the save as operation. More... | |
void | SetSelectedParts (const std::vector< NXOpen::BasePart * > &selectedParts, std::vector< NXOpen::BasePart * > &failedParts) |
Sets the selected parts. More... | |
void | ValidateLogicalObjectsToCommit () |
Validates NXOpen::PDM::LogicalObject objects with this builder and udpates the operation failuers. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder class that performs Create operations
To create a new instance of this class, use NXOpen::PDM::PdmSession::CreateCreateOperationBuilder
Created in NX10.0.0.
Represents an operation sub type for creating a part.
bool NXOpen::PDM::PartOperationCreateBuilder::GetAddMaster | ( | ) |
Returns logical value to indicate whether master to be added as child component.
NXOpen::PDM::PartOperationCreateBuilder::OperationSubType NXOpen::PDM::PartOperationCreateBuilder::GetOperationSubType | ( | ) |
Returns the NXOpen::PDM::PartOperationCreateBuilder::OperationSubType for Create.
void NXOpen::PDM::PartOperationCreateBuilder::SetAddMaster | ( | bool | addMaster | ) |
Sets the Add Master Flag Use this only in case creating a new Altrep.
This will add master as a component to newly created master. This will be set to false if tempalte selected doesn't supports creating new altrep.
Created in NX10.0.0.
License requirements : None
addMaster | addmaster |
void NXOpen::PDM::PartOperationCreateBuilder::SetItemType | ( | const NXString & | itemType | ) |
Sets the selected Item Type
Created in NX10.0.0.
License requirements : None
itemType | itemtype |
void NXOpen::PDM::PartOperationCreateBuilder::SetItemType | ( | const char * | itemType | ) |
Sets the selected Item Type
Created in NX10.0.0.
License requirements : None
itemType | itemtype |
void NXOpen::PDM::PartOperationCreateBuilder::SetMasterPart | ( | NXOpen::BasePart * | masterPart | ) |
Sets the Master Part Use this only in case the part your are trying to create supports master model.
Created in NX10.0.0.
License requirements : None
masterPart | masterpart |
void NXOpen::PDM::PartOperationCreateBuilder::SetModelType | ( | const NXString & | modelType | ) |
Sets the selected Model Type This is same as the Relation Type that is set by NXOpen::FileNew::RelationType and is same as the relation type specified in Template PAX files.
This is needed to be set only when the NXOpen::PDM::PartOperationCreateBuilder::OperationSubType is set to NXOpen::PDM::PartOperationCreateBuilder::OperationSubTypeCreateSpecification . In other cases this is read from the Template. If not set this is always assumed to be "master". Example strings are "specification", "manifestation", etc.
Created in NX10.0.0.
License requirements : None
modelType | modeltype |
void NXOpen::PDM::PartOperationCreateBuilder::SetModelType | ( | const char * | modelType | ) |
Sets the selected Model Type This is same as the Relation Type that is set by NXOpen::FileNew::RelationType and is same as the relation type specified in Template PAX files.
This is needed to be set only when the NXOpen::PDM::PartOperationCreateBuilder::OperationSubType is set to NXOpen::PDM::PartOperationCreateBuilder::OperationSubTypeCreateSpecification . In other cases this is read from the Template. If not set this is always assumed to be "master". Example strings are "specification", "manifestation", etc.
Created in NX10.0.0.
License requirements : None
modelType | modeltype |
void NXOpen::PDM::PartOperationCreateBuilder::SetOperationSubType | ( | NXOpen::PDM::PartOperationCreateBuilder::OperationSubType | operatioSubType | ) |
Sets the NXOpen::PDM::PartOperationCreateBuilder::OperationSubType for Create.
Created in NX10.0.0.
License requirements : None
operatioSubType | operatiosubtype |
void NXOpen::PDM::PartOperationCreateBuilder::SetPartSpecToOpen | ( | const NXString & | partSpecToOpen | ) |
Sets the Part Spec of the part to open in case of Select Template Dialog This is only applicable if NXOpen::PDM::PartOperationCreateBuilder::OperationSubType is set to NXOpen::PDM::PartOperationCreateBuilder::OperationSubTypeSelectTemplate partSpecTopOpen can be a CLI format (@DB/MFKID/RevId) or full TCIN file specification (starting with UGMGR)
Created in NX10.0.0.
License requirements : None
partSpecToOpen | partspectoopen |
void NXOpen::PDM::PartOperationCreateBuilder::SetPartSpecToOpen | ( | const char * | partSpecToOpen | ) |
Sets the Part Spec of the part to open in case of Select Template Dialog This is only applicable if NXOpen::PDM::PartOperationCreateBuilder::OperationSubType is set to NXOpen::PDM::PartOperationCreateBuilder::OperationSubTypeSelectTemplate partSpecTopOpen can be a CLI format (@DB/MFKID/RevId) or full TCIN file specification (starting with UGMGR)
Created in NX10.0.0.
License requirements : None
partSpecToOpen | partspectoopen |
void NXOpen::PDM::PartOperationCreateBuilder::SetPartsToRename | ( | const std::vector< NXOpen::BasePart * > & | partsToRename | ) |
Sets the Parts To Rename on the Builder.
This is only applicable if NXOpen::PDM::PartOperationCreateBuilder::OperationSubType is set to NXOpen::PDM::PartOperationCreateBuilder::OperationSubTypeRename
Created in NX10.0.0.
License requirements : None
partsToRename | partstorename |