NX Open C++ Reference Guide
|
Represents a Tire Property builder for the High Order parameters used in Motorcycle and Basic properties. More...
Public Member Functions | |
NXOpen::Expression * | CarcassMass () |
Returns the carcass mass Created in NX11.0.0. More... | |
NXOpen::Expression * | LateralDamping () |
Returns the lateral damping. More... | |
bool | LateralEffects () |
Returns the lateral effects Created in NX11.0.0. More... | |
NXOpen::Expression * | LateralStiffness () |
Returns the lateral stiffness. More... | |
NXOpen::Expression * | LongDamping () |
Returns the longitudinal damping Created in NX11.0.0. More... | |
bool | LongitudinalEffects () |
Returns the longitudinal effects Created in NX11.0.0. More... | |
NXOpen::Expression * | LongStiffness () |
Returns the longitudinal stiffness Created in NX11.0.0. More... | |
bool | RollMoment () |
Returns the roll moment. More... | |
void | SetLateralEffects (bool inValue) |
Sets the lateral effects Created in NX11.0.0. More... | |
void | SetLongitudinalEffects (bool inValue) |
Sets the longitudinal effects Created in NX11.0.0. More... | |
void | SetRollMoment (bool inValue) |
Sets the roll moment. More... | |
void | SetUnloadingVerticalStiffness (NXOpen::Motion::MotionFunction *func) |
Sets the unloading vertical stiffness. More... | |
void | SetVerticalCarcassEffects (bool inValue) |
Sets the vertical carcass effects Created in NX11.0.0. More... | |
NXOpen::Motion::MotionFunction * | UnloadingVerticalStiffness () |
Returns the unloading vertical stiffness. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
bool | VerticalCarcassEffects () |
Returns the vertical carcass effects Created in NX11.0.0. More... | |
NXOpen::Expression * | VerticalStiffnessTransVelocity () |
Returns the vertical stiffness transitional velocity stiffness This parameter is only used in the Motion::TirePropertyBasic . More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Tire Property builder for the High Order parameters used in Motorcycle and Basic properties.
Created in NX11.0.0.
NXOpen::Expression* NXOpen::Motion::TirePropertyHighOrderParameters::CarcassMass | ( | ) |
Returns the carcass mass
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Expression* NXOpen::Motion::TirePropertyHighOrderParameters::LateralDamping | ( | ) |
Returns the lateral damping.
This parameter is only used in the Motion::TirePropertyBasic .
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
bool NXOpen::Motion::TirePropertyHighOrderParameters::LateralEffects | ( | ) |
Returns the lateral effects
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Expression* NXOpen::Motion::TirePropertyHighOrderParameters::LateralStiffness | ( | ) |
Returns the lateral stiffness.
This parameter is only used in the Motion::TirePropertyBasic .
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Expression* NXOpen::Motion::TirePropertyHighOrderParameters::LongDamping | ( | ) |
Returns the longitudinal damping
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
bool NXOpen::Motion::TirePropertyHighOrderParameters::LongitudinalEffects | ( | ) |
Returns the longitudinal effects
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Expression* NXOpen::Motion::TirePropertyHighOrderParameters::LongStiffness | ( | ) |
Returns the longitudinal stiffness
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
bool NXOpen::Motion::TirePropertyHighOrderParameters::RollMoment | ( | ) |
Returns the roll moment.
This parameter is only used in the Motion::TirePropertyBasic . It is a flag that indicates whether or not the roll moment term introduced by the lateral spring-damper should be calculated. This roll moment is caused by the lateral displacement of the tire patch when a lateral spring-damper (lateral stiff) is included in the tire model. If cornering table or cornering stiffness are used, and roll moment is set to "True", lateral stiffness is used to determine a lateral deflection that in turn is used to calculate a roll moment.
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
void NXOpen::Motion::TirePropertyHighOrderParameters::SetLateralEffects | ( | bool | inValue | ) |
Sets the lateral effects
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
inValue | invalue |
void NXOpen::Motion::TirePropertyHighOrderParameters::SetLongitudinalEffects | ( | bool | inValue | ) |
Sets the longitudinal effects
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
inValue | invalue |
void NXOpen::Motion::TirePropertyHighOrderParameters::SetRollMoment | ( | bool | inValue | ) |
Sets the roll moment.
This parameter is only used in the Motion::TirePropertyBasic . It is a flag that indicates whether or not the roll moment term introduced by the lateral spring-damper should be calculated. This roll moment is caused by the lateral displacement of the tire patch when a lateral spring-damper (lateral stiff) is included in the tire model. If cornering table or cornering stiffness are used, and roll moment is set to "True", lateral stiffness is used to determine a lateral deflection that in turn is used to calculate a roll moment.
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
inValue | invalue |
void NXOpen::Motion::TirePropertyHighOrderParameters::SetUnloadingVerticalStiffness | ( | NXOpen::Motion::MotionFunction * | func | ) |
Sets the unloading vertical stiffness.
This parameter is only used in the Motion::TirePropertyBasic .
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
func | func |
void NXOpen::Motion::TirePropertyHighOrderParameters::SetVerticalCarcassEffects | ( | bool | inValue | ) |
Sets the vertical carcass effects
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
inValue | invalue |
NXOpen::Motion::MotionFunction* NXOpen::Motion::TirePropertyHighOrderParameters::UnloadingVerticalStiffness | ( | ) |
Returns the unloading vertical stiffness.
This parameter is only used in the Motion::TirePropertyBasic .
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
bool NXOpen::Motion::TirePropertyHighOrderParameters::VerticalCarcassEffects | ( | ) |
Returns the vertical carcass effects
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Expression* NXOpen::Motion::TirePropertyHighOrderParameters::VerticalStiffnessTransVelocity | ( | ) |
Returns the vertical stiffness transitional velocity stiffness This parameter is only used in the Motion::TirePropertyBasic .
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")