NX Open C++ Reference Guide
|
Represents a Motion Environment
To obtain an instance of this class, refer to NXOpen::Motion::MotionSession
Created in NX7.5.0.
More...
Public Types | |
enum | AdoptAssemblyJointStatus { AdoptAssemblyJointStatusUndefined = -1, AdoptAssemblyJointStatusOff, AdoptAssemblyJointStatusOn } |
Represents the on-off status of adopt assembly joint. More... | |
enum | Analysis { AnalysisNoType, AnalysisKinematics, AnalysisDynamics } |
Represents analysis type of current mechanisms. More... | |
enum | JointWizardStatus { JointWizardStatusUndefined = -1, JointWizardStatusOff, JointWizardStatusOn } |
Represents the on-off status of joint wizard. More... | |
enum | Solver { SolverNone = -1, SolverRecurdyn, SolverAdams, SolverLms } |
Represents Motion solver of current mechanism. More... | |
Public Member Functions | |
void | CheckCosimLicense (bool checkCosimLicense) |
Checks the co-simulation license Created in NX7.5.0. More... | |
void | CheckFlexbodyLicense (bool checkFlexbodyLicense) |
Checks the flexible body dynamic license Created in NX7.5.0. More... | |
void | CheckMotorLicense (bool checkMotorLicense) |
Checks the motor license Created in NX7.5.0. More... | |
void | EnableCdtire (bool enableCdtire) |
Enable the CD tire Created in NX11.0.0. More... | |
void | EnableLmsflexbody (bool enableLmsflexbody) |
Enable the LMS flexible body dynamics Created in NX11.0.0. More... | |
void | EnableMechatronics (bool enableMechatronicsLicense) |
Enable the mechatronics Created in NX11.0.0. More... | |
void | EnableStdtire (bool enableStdtire) |
Enable the standard tire Created in NX11.0.0. More... | |
void | EnableSwifttire (bool enableSwifttire) |
Enable the Swift tire Created in NX11.0.0. More... | |
void | EnableTnotire (bool enableTnotiree) |
Enable the TNO tire Created in NX11.0.0. More... | |
NXOpen::Motion::MotionEnvironment::JointWizardStatus | GetJointWizardStatus () |
Gets the on-off status of joint wizard. More... | |
NXOpen::Motion::MotionEnvironment::Solver | GetSolver () |
Gets current Motion solver. More... | |
void | SetAnalysisType (NXOpen::Motion::MotionEnvironment::Analysis analysisType) |
Sets the the analysis type Created in NX7.5.0. More... | |
void | SetComponentBasedMechanism (bool componentBasedMech) |
Sets component based mechanism Created in NX7.5.0. More... | |
void | SetJointWizardStatus (NXOpen::Motion::MotionEnvironment::JointWizardStatus setting) |
Sets the on-off status of joint wizard Created in NX10.0.0. More... | |
void | SetSolver (NXOpen::Motion::MotionEnvironment::Solver solver) |
Sets Motion solver Created in NX10.0.0. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Motion Environment
To obtain an instance of this class, refer to NXOpen::Motion::MotionSession
Created in NX7.5.0.
void NXOpen::Motion::MotionEnvironment::CheckCosimLicense | ( | bool | checkCosimLicense | ) |
Checks the co-simulation license
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
checkCosimLicense | Checks out or checks in co-simulation license |
void NXOpen::Motion::MotionEnvironment::CheckFlexbodyLicense | ( | bool | checkFlexbodyLicense | ) |
Checks the flexible body dynamic license
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
checkFlexbodyLicense | Checks out or checks in flexible body dynamic license |
void NXOpen::Motion::MotionEnvironment::CheckMotorLicense | ( | bool | checkMotorLicense | ) |
Checks the motor license
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
checkMotorLicense | Checks out or checks in motor license |
void NXOpen::Motion::MotionEnvironment::EnableCdtire | ( | bool | enableCdtire | ) |
Enable the CD tire
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
enableCdtire | enable or disable CD Tire |
void NXOpen::Motion::MotionEnvironment::EnableLmsflexbody | ( | bool | enableLmsflexbody | ) |
Enable the LMS flexible body dynamics
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
enableLmsflexbody | enable or disable LMS flex body dynamics |
void NXOpen::Motion::MotionEnvironment::EnableMechatronics | ( | bool | enableMechatronicsLicense | ) |
Enable the mechatronics
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
enableMechatronicsLicense | enable or disable mechatronics |
void NXOpen::Motion::MotionEnvironment::EnableStdtire | ( | bool | enableStdtire | ) |
Enable the standard tire
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
enableStdtire | enable out or disable Standard Tire |
void NXOpen::Motion::MotionEnvironment::EnableSwifttire | ( | bool | enableSwifttire | ) |
Enable the Swift tire
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
enableSwifttire | enable or disable Swift Tire |
void NXOpen::Motion::MotionEnvironment::EnableTnotire | ( | bool | enableTnotiree | ) |
Enable the TNO tire
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
enableTnotiree | enable or disable TNO Tire |
NXOpen::Motion::MotionEnvironment::JointWizardStatus NXOpen::Motion::MotionEnvironment::GetJointWizardStatus | ( | ) |
Gets the on-off status of joint wizard.
NXOpen::Motion::MotionEnvironment::Solver NXOpen::Motion::MotionEnvironment::GetSolver | ( | ) |
Gets current Motion solver.
void NXOpen::Motion::MotionEnvironment::SetAnalysisType | ( | NXOpen::Motion::MotionEnvironment::Analysis | analysisType | ) |
Sets the the analysis type
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
analysisType | The analysis type |
void NXOpen::Motion::MotionEnvironment::SetComponentBasedMechanism | ( | bool | componentBasedMech | ) |
Sets component based mechanism
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
componentBasedMech | Sets component based mechanism |
void NXOpen::Motion::MotionEnvironment::SetJointWizardStatus | ( | NXOpen::Motion::MotionEnvironment::JointWizardStatus | setting | ) |
Sets the on-off status of joint wizard
Created in NX10.0.0.
License requirements : mechanisms ("MECHANISMS")
setting | setting |
void NXOpen::Motion::MotionEnvironment::SetSolver | ( | NXOpen::Motion::MotionEnvironment::Solver | solver | ) |
Sets Motion solver
Created in NX10.0.0.
License requirements : mechanisms ("MECHANISMS")
solver | solver |
tag_t NXOpen::Motion::MotionEnvironment::Tag | ( | ) | const |
Returns the tag of this object.