NX Open C++ Reference Guide
Classes | Public Member Functions | List of all members
NXOpen::LightCollection Class Reference

Represents a collection of NXOpen::Light s. More...

Inheritance diagram for NXOpen::LightCollection:
NXOpen::TaggedObjectCollection

Classes

class  iterator
 Iterator for accessing the contents of the collection. More...
 

Public Member Functions

iterator begin ()
 Returns an iterator addressing the first element. More...
 
iterator end ()
 Returns an iterator addressing one past the last element. More...
 
NXOpen::LightFindObject (const NXString &journalIdentifier)
 Finds the NXOpen::Light with the given identifier as recorded in a journal. More...
 
NXOpen::LightFindObject (const char *journalIdentifier)
 Finds the NXOpen::Light with the given identifier as recorded in a journal. More...
 
void SetLightIntensities (const std::vector< NXOpen::Light * > &lights, const std::vector< double > &intensities)
 Modifies the intensities of a set of lights. More...
 
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a collection of NXOpen::Light s.


To obtain an instance of this class, refer to NXOpen::BasePart

Created in NX4.0.0.

Member Function Documentation

iterator NXOpen::LightCollection::begin ( )

Returns an iterator addressing the first element.

iterator NXOpen::LightCollection::end ( )

Returns an iterator addressing one past the last element.

NXOpen::Light* NXOpen::LightCollection::FindObject ( const NXString journalIdentifier)

Finds the NXOpen::Light with the given identifier as recorded in a journal.

An object may not return the same value as its JournalIdentifier in different versions of the software. However, newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.

An exception will be thrown if no object can be found with the given journal identifier.

Returns
Light with this identifier
Created in NX4.0.0.

License requirements : None
Parameters
journalIdentifierIdentifier of the Light to be found
NXOpen::Light* NXOpen::LightCollection::FindObject ( const char *  journalIdentifier)

Finds the NXOpen::Light with the given identifier as recorded in a journal.

An object may not return the same value as its JournalIdentifier in different versions of the software. However, newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.

An exception will be thrown if no object can be found with the given journal identifier.

Returns
Light with this identifier
Created in NX4.0.0.

License requirements : None
Parameters
journalIdentifierIdentifier of the Light to be found
void NXOpen::LightCollection::SetLightIntensities ( const std::vector< NXOpen::Light * > &  lights,
const std::vector< double > &  intensities 
)

Modifies the intensities of a set of lights.

This is generally preferable to multiple consecutive invocations of NXOpen::Light::SetIntensity , as with this method the graphics screen is only updated once, while for NXOpen::Light::SetIntensity it would be updated once per call.
Created in NX4.0.0.

License requirements : None

Parameters
lightslights
intensitiesintensities
tag_t NXOpen::LightCollection::Tag ( ) const

Returns the tag of this object.


The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.