NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::GeometricUtilities::RegionTracker Class Reference

a class which collects all the geometric entities used to identify a region of faces during a boolean feature. More...

Inheritance diagram for NXOpen::GeometricUtilities::RegionTracker:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  ExtremityType { ExtremityTypeStart, ExtremityTypeEnd }
 This enum represents the type of edge extremity. More...
 

Public Member Functions

void GetEdgeSelectors (std::vector< NXOpen::Face * > &entities)
 The input target or tool edges used to identify the region
Created in NX8.5.0. More...
 
void GetFaceSelectors (std::vector< NXOpen::Face * > &entities)
 The input target or tool faces used to identify the region
Created in NX8.5.0. More...
 
void GetVertexSelectors (std::vector< NXOpen::Edge * > &entities, std::vector< NXOpen::GeometricUtilities::RegionTracker::ExtremityType > &extremities)
 The input target or tool vertices (edge extremities) used to identify the region
Created in NX8.5.0. More...
 
bool OnTool ()
 Returns a flag indicating if the region belongs to the tool (true) or to the target (false)
Created in NX8.5.0. More...
 
void SetEdgeSelectors (const std::vector< NXOpen::Edge * > &entities)
 The input target or tool edges used to identify the region
Created in NX8.5.0. More...
 
void SetFaceSelectors (const std::vector< NXOpen::Face * > &entities)
 The input target or tool faces used to identify the region
Created in NX8.5.0. More...
 
void SetOneEdgeSelector (NXOpen::Edge *entity)
 An input target or tool edge used to identify the region
Created in NX8.5.0. More...
 
void SetOneFaceSelector (NXOpen::Face *entity)
 An input target or tool face used to identify the region
Created in NX8.5.0. More...
 
void SetOnePointSelector (const NXOpen::Point3d &location)
 The input point location (x,y,z) used to identify the region
Created in NX8.5.0. More...
 
void SetOneVertexSelector (NXOpen::Edge *entity, NXOpen::GeometricUtilities::RegionTracker::ExtremityType extremity)
 One input target or tool vertex (edge extremity) used to identify the region
Created in NX8.5.0. More...
 
void SetOnTool (bool isOnTool)
 Sets a flag indicating if the region belongs to the tool (true) or to the target (false)
Created in NX8.5.0. More...
 
void SetVertexSelectors (const std::vector< NXOpen::Edge * > &entities, const std::vector< NXOpen::GeometricUtilities::RegionTracker::ExtremityType > &extremities)
 The input target or tool vertices (edge extremities) used to identify the region
Created in NX8.5.0. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

a class which collects all the geometric entities used to identify a region of faces during a boolean feature.


Created in NX8.5.0.

Member Enumeration Documentation

This enum represents the type of edge extremity.

This is used to track vertices.

Enumerator
ExtremityTypeStart 

start

ExtremityTypeEnd 

end

Member Function Documentation

void NXOpen::GeometricUtilities::RegionTracker::GetEdgeSelectors ( std::vector< NXOpen::Face * > &  entities)

The input target or tool edges used to identify the region
Created in NX8.5.0.



License requirements : None

Parameters
entitiesEntities to use as selector
void NXOpen::GeometricUtilities::RegionTracker::GetFaceSelectors ( std::vector< NXOpen::Face * > &  entities)

The input target or tool faces used to identify the region
Created in NX8.5.0.



License requirements : None

Parameters
entitiesEntities to use as selector
void NXOpen::GeometricUtilities::RegionTracker::GetVertexSelectors ( std::vector< NXOpen::Edge * > &  entities,
std::vector< NXOpen::GeometricUtilities::RegionTracker::ExtremityType > &  extremities 
)

The input target or tool vertices (edge extremities) used to identify the region
Created in NX8.5.0.



License requirements : None

Parameters
entitiesEdges associated with the vertex
extremitiesExtremity (false : start, true : end) of the edge corresponding to vertex
bool NXOpen::GeometricUtilities::RegionTracker::OnTool ( )

Returns a flag indicating if the region belongs to the tool (true) or to the target (false)
Created in NX8.5.0.



License requirements : None

void NXOpen::GeometricUtilities::RegionTracker::SetEdgeSelectors ( const std::vector< NXOpen::Edge * > &  entities)

The input target or tool edges used to identify the region
Created in NX8.5.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
entitiesEntities to use as selector
void NXOpen::GeometricUtilities::RegionTracker::SetFaceSelectors ( const std::vector< NXOpen::Face * > &  entities)

The input target or tool faces used to identify the region
Created in NX8.5.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
entitiesEntities to use as selector
void NXOpen::GeometricUtilities::RegionTracker::SetOneEdgeSelector ( NXOpen::Edge entity)

An input target or tool edge used to identify the region
Created in NX8.5.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
entityEntity to use as selector
void NXOpen::GeometricUtilities::RegionTracker::SetOneFaceSelector ( NXOpen::Face entity)

An input target or tool face used to identify the region
Created in NX8.5.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
entityEntity to use as selector
void NXOpen::GeometricUtilities::RegionTracker::SetOnePointSelector ( const NXOpen::Point3d location)

The input point location (x,y,z) used to identify the region
Created in NX8.5.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
locationlocation
void NXOpen::GeometricUtilities::RegionTracker::SetOneVertexSelector ( NXOpen::Edge entity,
NXOpen::GeometricUtilities::RegionTracker::ExtremityType  extremity 
)

One input target or tool vertex (edge extremity) used to identify the region
Created in NX8.5.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
entityEntity to use as selector
extremityExtremity (false : start, true : end) of the edge corresponding to vertex
void NXOpen::GeometricUtilities::RegionTracker::SetOnTool ( bool  isOnTool)

Sets a flag indicating if the region belongs to the tool (true) or to the target (false)
Created in NX8.5.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
isOnToolisontool
void NXOpen::GeometricUtilities::RegionTracker::SetVertexSelectors ( const std::vector< NXOpen::Edge * > &  entities,
const std::vector< NXOpen::GeometricUtilities::RegionTracker::ExtremityType > &  extremities 
)

The input target or tool vertices (edge extremities) used to identify the region
Created in NX8.5.0.



License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
entitiesEntities to use as selector
extremitiesExtremity (false : start, true : end) of the edge corresponding to vertex
virtual bool NXOpen::GeometricUtilities::RegionTracker::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.