NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::GeometricUtilities::FacePlaneToolBuilder Class Reference

a sub-component of BooleanToolBuilder. More...

Inheritance diagram for NXOpen::GeometricUtilities::FacePlaneToolBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

void SetToolPlane (NXOpen::Plane *toolPlane)
 Sets the new plane created on the fly. More...
 
NXOpen::GeometricUtilities::FaceSetDataToolFaces ()
 Returns the sets of tool faces or datum planes
Created in NX6.0.0. More...
 
NXOpen::PlaneToolPlane ()
 Returns the new plane created on the fly. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

a sub-component of BooleanToolBuilder.

It provides two basic tools creation methods i.e. collector sets of faces/datum planes, or a new plane created on the fly.


Created in NX6.0.0.

Member Function Documentation

void NXOpen::GeometricUtilities::FacePlaneToolBuilder::SetToolPlane ( NXOpen::Plane toolPlane)

Sets the new plane created on the fly.

Note: only one plane is get/set
Created in NX6.0.0.

License requirements : solid_modeling ("SOLIDS MODELING")

Parameters
toolPlanetoolplane
NXOpen::GeometricUtilities::FaceSetData* NXOpen::GeometricUtilities::FacePlaneToolBuilder::ToolFaces ( )

Returns the sets of tool faces or datum planes
Created in NX6.0.0.



License requirements : None

NXOpen::Plane* NXOpen::GeometricUtilities::FacePlaneToolBuilder::ToolPlane ( )

Returns the new plane created on the fly.

Note: only one plane is get/set
Created in NX6.0.0.

License requirements : None

virtual bool NXOpen::GeometricUtilities::FacePlaneToolBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.