NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder Class Reference

Represents a set of display settings used by Face Analysis. More...

Inheritance diagram for NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  ColorLegendOptions { ColorLegendOptionsBlend, ColorLegendOptionsSharp }
 Represents color legend type in display. More...
 
enum  ColorsOptions {
  ColorsOptionsTwo, ColorsOptionsThree, ColorsOptionsFour, ColorsOptionsFive,
  ColorsOptionsSix, ColorsOptionsSeven, ColorsOptionsEight, ColorsOptionsNine,
  ColorsOptionsTen, ColorsOptionsEleven, ColorsOptionsTwelve
}
 The option indicating number of colors to be used for display. More...
 

Public Member Functions

bool CanShowFacet ()
 Returns the flag indicating if facets should be shown. More...
 
NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorLegendOptions ColorLegendOption ()
 Returns the color legend option. More...
 
NXOpen::GeometricUtilities::DisplayResolutionBuilderDisplayResolution ()
 Returns the display resolution. More...
 
NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorsOptions NumberOfColors ()
 Returns the number of colors. More...
 
void SetCanShowFacet (bool canShowFacet)
 Sets the flag indicating if facets should be shown. More...
 
void SetColorLegendOption (NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorLegendOptions colorLegendOption)
 Sets the color legend option. More...
 
void SetNumberOfColors (NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorsOptions numberOfColors)
 Sets the number of colors. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a set of display settings used by Face Analysis.


Created in NX11.0.0.

Member Enumeration Documentation

Represents color legend type in display.

Enumerator
ColorLegendOptionsBlend 

Blended color display.

ColorLegendOptionsSharp 

Sharp color display.

The option indicating number of colors to be used for display.

Enumerator
ColorsOptionsTwo 

Display in 2 colors.

ColorsOptionsThree 

Display in 3 colors.

ColorsOptionsFour 

Display in 4 colors.

ColorsOptionsFive 

Display in 5 colors.

ColorsOptionsSix 

Display in 6 colors.

ColorsOptionsSeven 

Display in 7 colors.

ColorsOptionsEight 

Display in 8 colors.

ColorsOptionsNine 

Display in 9 colors.

ColorsOptionsTen 

Display in 10 colors.

ColorsOptionsEleven 

Display in 11 colors.

ColorsOptionsTwelve 

Display in 12 colors.

Member Function Documentation

bool NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::CanShowFacet ( )

Returns the flag indicating if facets should be shown.


Created in NX11.0.0.

License requirements : None

NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorLegendOptions NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorLegendOption ( )

Returns the color legend option.


Created in NX11.0.0.

License requirements : None

NXOpen::GeometricUtilities::DisplayResolutionBuilder* NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::DisplayResolution ( )

Returns the display resolution.


Created in NX11.0.0.

License requirements : None

NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorsOptions NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::NumberOfColors ( )

Returns the number of colors.


Created in NX11.0.0.

License requirements : None

void NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::SetCanShowFacet ( bool  canShowFacet)

Sets the flag indicating if facets should be shown.


Created in NX11.0.0.

License requirements : None

Parameters
canShowFacetcanshowfacet
void NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::SetColorLegendOption ( NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorLegendOptions  colorLegendOption)

Sets the color legend option.


Created in NX11.0.0.

License requirements : None

Parameters
colorLegendOptioncolorlegendoption
void NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::SetNumberOfColors ( NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorsOptions  numberOfColors)

Sets the number of colors.


Created in NX11.0.0.

License requirements : None

Parameters
numberOfColorsnumberofcolors
virtual bool NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.