NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder Class Reference

Represents a NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder builder. More...

Inheritance diagram for NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder:
NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  ContinuityType { ContinuityTypeSmooth, ContinuityTypeSharp }
 Type of continuity. More...
 

Public Member Functions

NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::ContinuityType Continuity ()
 Returns the continuity. More...
 
NXOpen::Features::Subdivision::SelectCageObjectDataFaceSet1 ()
 Returns the first face set. More...
 
NXOpen::Features::Subdivision::SelectCageObjectDataFaceSet2 ()
 Returns the second face set. More...
 
int NumSegments ()
 Returns the number of segments in the output bridge faces
Created in NX10.0.0. More...
 
void SetContinuity (NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::ContinuityType continuity)
 Sets the continuity. More...
 
void SetNumSegments (int numSegments)
 Sets the number of segments in the output bridge faces
Created in NX10.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder builder.


To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateSubdivisionBridgeFaceBuilder
Default values.

Property Value

NumSegments

1


Created in NX9.0.0.

Member Enumeration Documentation

Type of continuity.

Enumerator
ContinuityTypeSmooth 

Smooth continuity.

ContinuityTypeSharp 

Sharp continuity.

Member Function Documentation

NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::ContinuityType NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::Continuity ( )

Returns the continuity.

The continuity is used to specify creases in the limit surface corresponding to the outer edges of the faces specified by NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::FaceSet1 and NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::FaceSet2 .
Created in NX11.0.0.

License requirements : None

NXOpen::Features::Subdivision::SelectCageObjectData* NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::FaceSet1 ( )

Returns the first face set.


Created in NX9.0.0.

License requirements : None

NXOpen::Features::Subdivision::SelectCageObjectData* NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::FaceSet2 ( )

Returns the second face set.


Created in NX9.0.0.

License requirements : None

int NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::NumSegments ( )

Returns the number of segments in the output bridge faces
Created in NX10.0.0.



License requirements : None

void NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::SetContinuity ( NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::ContinuityType  continuity)

Sets the continuity.

The continuity is used to specify creases in the limit surface corresponding to the outer edges of the faces specified by NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::FaceSet1 and NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::FaceSet2 .
Created in NX11.0.0.

License requirements : nx_subdivision (" NX SUBDIVISION")

Parameters
continuitycontinuity
void NXOpen::Features::Subdivision::SubdivisionBridgeFaceBuilder::SetNumSegments ( int  numSegments)

Sets the number of segments in the output bridge faces
Created in NX10.0.0.



License requirements : nx_subdivision (" NX SUBDIVISION")

Parameters
numSegmentsnumsegments

The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.