NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Features::ShipDesign::WeldCut2Builder Class Reference

Represents a NXOpen::Features::ShipDesign::WeldCut2 builder
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateWeldCut2Builder
Default values. More...

Inheritance diagram for NXOpen::Features::ShipDesign::WeldCut2Builder:
NXOpen::Features::FeatureBuilder NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  CreationMethod { CreationMethodCorner, CreationMethodAlongGuide, CreationMethodSpecifyCSYS }
 Creation method used to define the placement of the weld cut. More...
 

Public Member Functions

NXOpen::CoordinateSystemCoordinateSystem ()
 Returns the placement CSYS of the weld cut The coordinate system is only used for the SpecifyCSYS placement method. More...
 
NXOpen::PointCornerPoint ()
 Returns the corner point as weld location. More...
 
NXOpen::SelectFaceCornerTargetFace ()
 Returns the corner target face. More...
 
NXOpen::SelectFaceCSYSTargetFace ()
 Returns the csys target face. More...
 
NXOpen::SelectFaceCurveTargetFace ()
 Returns the curve target face. More...
 
double DistanceTolerance ()
 Returns the distance tolerance. More...
 
NXOpen::SelectTaggedObjectGuideCurve ()
 Returns the guide curve to position the weld cut. More...
 
NXOpen::Features::ShipDesign::WeldCut2Builder::CreationMethod PlacementType ()
 Returns the method used to define the placement of the weld cut
Created in NX8.0.1. More...
 
void SetCoordinateSystem (NXOpen::CoordinateSystem *coordinateSystem)
 Sets the placement CSYS of the weld cut The coordinate system is only used for the SpecifyCSYS placement method. More...
 
void SetCornerPoint (NXOpen::Point *weldLocation)
 Sets the corner point as weld location. More...
 
void SetDistanceTolerance (double distanceTolerance)
 Sets the distance tolerance. More...
 
void SetPlacementType (NXOpen::Features::ShipDesign::WeldCut2Builder::CreationMethod placementType)
 Sets the method used to define the placement of the weld cut
Created in NX8.0.1. More...
 
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilderSpreadsheet ()
 Returns the spreadsheet builder. More...
 
- Public Member Functions inherited from NXOpen::Features::FeatureBuilder
NXOpen::Features::FeatureCommitFeature ()
 Commits the feature parameters and creates the feature. More...
 
NXOpen::Features::FeatureGetFeature ()
 Returns the feature currently being edited by this builder. More...
 
void HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature)
 Re-suppress an internal parent feature (a slave feature) after it has been edited. More...
 
bool ParentFeatureInternal ()
 Returns whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
bool PatchSolutionFlag ()
 Returns the patch solution flag
Created in NX8.0.1. More...
 
NXString PatchSurfaceFilename ()
 Returns the patch surface filename
Created in NX8.0.1. More...
 
void SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0. More...
 
void SetParentFeatureInternal (bool isInternal)
 Sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
void SetPatchSolutionFlag (bool optionValue)
 Sets the patch solution flag
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const NXString &surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const char *surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature)
 Unsuppress an internal parent feature (a slave feature) so it can be edited. More...
 
NXString SurroundingPatchSurfaceFilename ()
 Returns the surrounding patch surface filename
Created in NX8.0.1. More...
 
void UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the internal parent feature of the feature being edited to external
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Features::ShipDesign::WeldCut2 builder
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateWeldCut2Builder
Default values.

Property Value

DistanceTolerance

0.0254 (millimeters part), 0.001 (inches part)


Created in NX8.0.1.

Member Enumeration Documentation

Creation method used to define the placement of the weld cut.

Enumerator
CreationMethodCorner 

corner

CreationMethodAlongGuide 

along guide

CreationMethodSpecifyCSYS 

specify csys

Member Function Documentation

NXOpen::CoordinateSystem* NXOpen::Features::ShipDesign::WeldCut2Builder::CoordinateSystem ( )

Returns the placement CSYS of the weld cut The coordinate system is only used for the SpecifyCSYS placement method.


Created in NX8.0.1.

License requirements : None

NXOpen::Point* NXOpen::Features::ShipDesign::WeldCut2Builder::CornerPoint ( )

Returns the corner point as weld location.

The weld location is only used for the Corner placement method.
Created in NX8.0.1.

License requirements : None

NXOpen::SelectFace* NXOpen::Features::ShipDesign::WeldCut2Builder::CornerTargetFace ( )

Returns the corner target face.

This corner target face is only used for the Corner placement method.
Created in NX8.0.1.

License requirements : None

NXOpen::SelectFace* NXOpen::Features::ShipDesign::WeldCut2Builder::CSYSTargetFace ( )

Returns the csys target face.

This csys target face is only used for the SpecifyCSYS placement method.
Created in NX8.0.1.

License requirements : None

NXOpen::SelectFace* NXOpen::Features::ShipDesign::WeldCut2Builder::CurveTargetFace ( )

Returns the curve target face.

This curve target face is only used for the AlongGuide placement method.
Created in NX8.0.1.

License requirements : None

double NXOpen::Features::ShipDesign::WeldCut2Builder::DistanceTolerance ( )

Returns the distance tolerance.


Created in NX8.0.1.

License requirements : None

NXOpen::SelectTaggedObject* NXOpen::Features::ShipDesign::WeldCut2Builder::GuideCurve ( )

Returns the guide curve to position the weld cut.

The select guide curve is only used for the AlongGuide placement method.
Created in NX8.0.1.

License requirements : None

NXOpen::Features::ShipDesign::WeldCut2Builder::CreationMethod NXOpen::Features::ShipDesign::WeldCut2Builder::PlacementType ( )

Returns the method used to define the placement of the weld cut
Created in NX8.0.1.



License requirements : None

void NXOpen::Features::ShipDesign::WeldCut2Builder::SetCoordinateSystem ( NXOpen::CoordinateSystem coordinateSystem)

Sets the placement CSYS of the weld cut The coordinate system is only used for the SpecifyCSYS placement method.


Created in NX8.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

Parameters
coordinateSystemcoordinatesystem
void NXOpen::Features::ShipDesign::WeldCut2Builder::SetCornerPoint ( NXOpen::Point weldLocation)

Sets the corner point as weld location.

The weld location is only used for the Corner placement method.
Created in NX8.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

Parameters
weldLocationweldlocation
void NXOpen::Features::ShipDesign::WeldCut2Builder::SetDistanceTolerance ( double  distanceTolerance)

Sets the distance tolerance.


Created in NX8.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

Parameters
distanceTolerancedistancetolerance
void NXOpen::Features::ShipDesign::WeldCut2Builder::SetPlacementType ( NXOpen::Features::ShipDesign::WeldCut2Builder::CreationMethod  placementType)

Sets the method used to define the placement of the weld cut
Created in NX8.0.1.



License requirements : nx_ship_detail ("Ship Detail Design")

Parameters
placementTypeplacementtype
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder* NXOpen::Features::ShipDesign::WeldCut2Builder::Spreadsheet ( )

Returns the spreadsheet builder.


Users can specify the Weldout using a single sketch. The sketch type and its parameters are controlled by the NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder .


Created in NX8.0.1.

License requirements : None


The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.