NX Open C++ Reference Guide
|
This is to create a NXOpen::Features::ShipDesign::ValidateModelBuilder which is used to validate Basic Design Structures. More...
Public Member Functions | |
bool | CheckCircularReference () |
Returns the option determines whether or not to search circular reference for basic model. More... | |
bool | CheckPlateIntersectedPlate () |
Returns the option determines whether or not to search plate intersected plate in case there is no intersection seam with split on. More... | |
bool | CheckPlateIntersectedStiffener () |
Returns the option determines whether or not to search stiffener intersected plate in case there is no profile cutout. More... | |
bool | CheckStiffenerIntersectedStiffener () |
Returns the option determines whether or not to search stiffener intersected stiffener in case there is interference of two stiffener bodies. More... | |
NXOpen::Features::ShipDesign::SelectPartBuilder * | SelectPart () |
Returns the ship basic design part Created in NX11.0.0. More... | |
void | SetCheckCircularReference (bool checkCircularReference) |
Sets the option determines whether or not to search circular reference for basic model. More... | |
void | SetCheckPlateIntersectedPlate (bool checkPlateIntersectedPlate) |
Sets the option determines whether or not to search plate intersected plate in case there is no intersection seam with split on. More... | |
void | SetCheckPlateIntersectedStiffener (bool checkPlateIntersectedStiffener) |
Sets the option determines whether or not to search stiffener intersected plate in case there is no profile cutout. More... | |
void | SetCheckStiffenerIntersectedStiffener (bool checkStiffenerIntersectedStiffener) |
Sets the option determines whether or not to search stiffener intersected stiffener in case there is interference of two stiffener bodies. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is to create a NXOpen::Features::ShipDesign::ValidateModelBuilder which is used to validate Basic Design Structures.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateValidateModelBuilder
Default values.
Property | Value |
---|---|
SelectPart.SectionFrameType |
Section |
Created in NX11.0.0.
bool NXOpen::Features::ShipDesign::ValidateModelBuilder::CheckCircularReference | ( | ) |
Returns the option determines whether or not to search circular reference for basic model.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
bool NXOpen::Features::ShipDesign::ValidateModelBuilder::CheckPlateIntersectedPlate | ( | ) |
Returns the option determines whether or not to search plate intersected plate in case there is no intersection seam with split on.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
bool NXOpen::Features::ShipDesign::ValidateModelBuilder::CheckPlateIntersectedStiffener | ( | ) |
Returns the option determines whether or not to search stiffener intersected plate in case there is no profile cutout.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
bool NXOpen::Features::ShipDesign::ValidateModelBuilder::CheckStiffenerIntersectedStiffener | ( | ) |
Returns the option determines whether or not to search stiffener intersected stiffener in case there is interference of two stiffener bodies.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
NXOpen::Features::ShipDesign::SelectPartBuilder* NXOpen::Features::ShipDesign::ValidateModelBuilder::SelectPart | ( | ) |
Returns the ship basic design part
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
void NXOpen::Features::ShipDesign::ValidateModelBuilder::SetCheckCircularReference | ( | bool | checkCircularReference | ) |
Sets the option determines whether or not to search circular reference for basic model.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
checkCircularReference | checkcircularreference |
void NXOpen::Features::ShipDesign::ValidateModelBuilder::SetCheckPlateIntersectedPlate | ( | bool | checkPlateIntersectedPlate | ) |
Sets the option determines whether or not to search plate intersected plate in case there is no intersection seam with split on.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
checkPlateIntersectedPlate | checkplateintersectedplate |
void NXOpen::Features::ShipDesign::ValidateModelBuilder::SetCheckPlateIntersectedStiffener | ( | bool | checkPlateIntersectedStiffener | ) |
Sets the option determines whether or not to search stiffener intersected plate in case there is no profile cutout.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
checkPlateIntersectedStiffener | checkplateintersectedstiffener |
void NXOpen::Features::ShipDesign::ValidateModelBuilder::SetCheckStiffenerIntersectedStiffener | ( | bool | checkStiffenerIntersectedStiffener | ) |
Sets the option determines whether or not to search stiffener intersected stiffener in case there is interference of two stiffener bodies.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
checkStiffenerIntersectedStiffener | checkstiffenerintersectedstiffener |