NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Features::ShipDesign::ShipTrimBodyBuilder Class Reference

Represents a NXOpen::Features::ShipDesign::ShipTrimBodyBuilder . More...

Inheritance diagram for NXOpen::Features::ShipDesign::ShipTrimBodyBuilder:
NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

bool ApplyEndCut ()
 Returns the indication of whether end cuts should be applied to the profiles. More...
 
NXOpen::Features::ShipDesign::BuiltUpOffsetBuilderBuiltUpOffset ()
 Returns the builder used to define the offsets for a built-up trim. More...
 
bool ReverseDirection ()
 Returns the indication whether the default direction of split should be reversed. More...
 
void SetApplyEndCut (bool applyEndCut)
 Sets the indication of whether end cuts should be applied to the profiles. More...
 
void SetReverseDirection (bool reverseDirection)
 Sets the indication whether the default direction of split should be reversed. More...
 
void SetSplitDirectionOption (NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::SplitDirectionOptionType splitDirectionOption)
 Sets the split direction method being used to construct the splitting sheet body. More...
 
void SetToolOption (NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionType toolOption)
 Sets the tool type method that indicates which kind of tools will be used to construct the splitting sheet body. More...
 
void SetToolVector (NXOpen::Direction *toolVector)
 Sets the vector defining the direction to extrude the curves to construct the sheet body when ToolOption is NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionTypeExtrude . More...
 
NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::SplitDirectionOptionType SplitDirectionOption ()
 Returns the split direction method being used to construct the splitting sheet body. More...
 
NXOpen::SelectNXObjectTargetBody ()
 Returns the profile or plate solid bodies that are being split. More...
 
NXOpen::SelectNXObjectList * ToolCurves ()
 Returns the curve(s) used to construct the sheet body when ToolOption is NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionTypeExtrude . More...
 
NXOpen::SelectNXObjectList * ToolFaces ()
 Returns the datum or face(s) used to construct the sheet body when ToolOption is NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionTypePlane . More...
 
NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionType ToolOption ()
 Returns the tool type method that indicates which kind of tools will be used to construct the splitting sheet body. More...
 
NXOpen::DirectionToolVector ()
 Returns the vector defining the direction to extrude the curves to construct the sheet body when ToolOption is NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionTypeExtrude . More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Features::ShipDesign::ShipTrimBodyBuilder .

This class is used to create or edit a NXOpen::Features::ShipDesign::ShipTrimBody feature.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateShipTrimBodyBuilder
Default values.

Property Value

BuiltUpOffset.FlangeAngle.Value

0

BuiltUpOffset.FlangeOffset.Value

0 (millimeters part), 0 (inches part)

BuiltUpOffset.WebAngle.Value

0

BuiltUpOffset.WebOffset.Value

0 (millimeters part), 0 (inches part)


Created in NX9.0.1.

Member Function Documentation

bool NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::ApplyEndCut ( )

Returns the indication of whether end cuts should be applied to the profiles.


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

NXOpen::Features::ShipDesign::BuiltUpOffsetBuilder* NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::BuiltUpOffset ( )

Returns the builder used to define the offsets for a built-up trim.


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

bool NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::ReverseDirection ( )

Returns the indication whether the default direction of split should be reversed.


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

void NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::SetApplyEndCut ( bool  applyEndCut)

Sets the indication of whether end cuts should be applied to the profiles.


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

Parameters
applyEndCutapplyendcut
void NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::SetReverseDirection ( bool  reverseDirection)

Sets the indication whether the default direction of split should be reversed.


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

Parameters
reverseDirectionreversedirection
void NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::SetSplitDirectionOption ( NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::SplitDirectionOptionType  splitDirectionOption)

Sets the split direction method being used to construct the splitting sheet body.


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

Parameters
splitDirectionOptionsplitdirectionoption
void NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::SetToolOption ( NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionType  toolOption)

Sets the tool type method that indicates which kind of tools will be used to construct the splitting sheet body.


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

Parameters
toolOptiontooloption
void NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::SetToolVector ( NXOpen::Direction toolVector)

Sets the vector defining the direction to extrude the curves to construct the sheet body when ToolOption is NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionTypeExtrude .


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

Parameters
toolVectortoolvector
NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::SplitDirectionOptionType NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::SplitDirectionOption ( )

Returns the split direction method being used to construct the splitting sheet body.


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

NXOpen::SelectNXObject* NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::TargetBody ( )

Returns the profile or plate solid bodies that are being split.


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::ToolCurves ( )

Returns the curve(s) used to construct the sheet body when ToolOption is NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionTypeExtrude .


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::ToolFaces ( )

Returns the datum or face(s) used to construct the sheet body when ToolOption is NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionTypePlane .


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionType NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::ToolOption ( )

Returns the tool type method that indicates which kind of tools will be used to construct the splitting sheet body.


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")

NXOpen::Direction* NXOpen::Features::ShipDesign::ShipTrimBodyBuilder::ToolVector ( )

Returns the vector defining the direction to extrude the curves to construct the sheet body when ToolOption is NXOpen::Features::ShipDesign::SplitProfilePlateBuilder::ToolOptionTypeExtrude .


Created in NX9.0.1.

License requirements : nx_ship_detail ("Ship Detail Design")


The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.