NX Open C++ Reference Guide
|
Represents a Bridge Transition builder
To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateBridgeTransitionBuilder
Created in NX5.0.2.
More...
Public Types | |
enum | FoldTransitionTypeOptions { FoldTransitionTypeOptionsLength, FoldTransitionTypeOptionsBend } |
Enum representing the type of Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsFold . More... | |
enum | InsetOptions { InsetOptionsMaterialInside, InsetOptionsMaterialOutside } |
Enum representing the side of the Bridge Transition material with respect to the specified tangent plane. More... | |
enum | TypeOptions { TypeOptionsZu, TypeOptionsFold } |
Enum representing types for Bridge Transition feature. More... | |
enum | WidthDirectionOptions { WidthDirectionOptionsLeft, WidthDirectionOptionsRight } |
Enum representing the width direction for the Bridge Transition. More... | |
enum | WidthOptions { WidthOptionsFinite, WidthOptionsSymmetric, WidthOptionsFullStartEdge, WidthOptionsFullEndEdge, WidthOptionsFullBothEdges } |
Enum representing width option types for Bridge Transition feature. More... | |
Public Member Functions | |
bool | AlternateSolution () |
Returns the option to get an alternate solution for the Features::SheetMetal::BridgeTransitionBuilder::FoldTransitionTypeOptionsBend when the width option is finite or symmetric. More... | |
NXOpen::SelectEdge * | EndEdge () |
Returns the end edge Created in NX5.0.2. More... | |
NXOpen::Expression * | EndRadius () |
Returns the inner bend radius of bend region near end edge. More... | |
NXOpen::Features::SheetMetal::BendOptions * | FoldBendOptions () |
Returns the bend options for Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsFold bridge bend The bend options object stores additional parameters for the bend, such as bend radius, neutral factor, bend relief width and depth. More... | |
int | FoldTransitionType () |
Returns the option to get fold transition type. More... | |
NXOpen::Features::SheetMetal::BridgeTransitionBuilder::InsetOptions | InsetType () |
Returns the inset type Created in NX5.0.2. More... | |
NXOpen::Expression * | Length () |
Returns the length of the planar region near start edge. More... | |
NXOpen::SelectISurface * | Plane () |
Returns the tangential plane Created in NX5.0.2. More... | |
NXOpen::Point * | Point () |
Returns the point with respect to which the finite or symmetric width is specified. More... | |
void | SetAlternateSolution (bool isAlternateSolution) |
Sets the option to get an alternate solution for the Features::SheetMetal::BridgeTransitionBuilder::FoldTransitionTypeOptionsBend when the width option is finite or symmetric. More... | |
void | SetFoldTransitionType (int foldTransitionType) |
Sets the option to get fold transition type. More... | |
void | SetInsetType (NXOpen::Features::SheetMetal::BridgeTransitionBuilder::InsetOptions insetType) |
Sets the inset type Created in NX5.0.2. More... | |
void | SetPoint (NXOpen::Point *point) |
Sets the point with respect to which the finite or symmetric width is specified. More... | |
void | SetStartAndEndParametersEqual (bool areBendParametersEqual) |
Sets the option to find whether the start and end parameters are equal. More... | |
void | SetTrimOrExtendToBend (bool trimOrExtend) |
Sets the option to trim or extend faces to bend face. More... | |
void | SetType (NXOpen::Features::SheetMetal::BridgeTransitionBuilder::TypeOptions type) |
Sets the transition type Created in NX5.0.2. More... | |
void | SetWidthDirection (NXOpen::Features::SheetMetal::BridgeTransitionBuilder::WidthDirectionOptions widthDirection) |
Sets the width direction. More... | |
void | SetWidthType (NXOpen::Features::SheetMetal::BridgeTransitionBuilder::WidthOptions widthType) |
Sets the width type Created in NX5.0.2. More... | |
bool | StartAndEndParametersEqual () |
Returns the option to find whether the start and end parameters are equal. More... | |
NXOpen::SelectEdge * | StartEdge () |
Returns the start edge Created in NX5.0.2. More... | |
NXOpen::Expression * | StartRadius () |
Returns the inner bend radius of the bend region near start edge. More... | |
bool | TrimOrExtendToBend () |
Returns the option to trim or extend faces to bend face. More... | |
NXOpen::Features::SheetMetal::BridgeTransitionBuilder::TypeOptions | Type () |
Returns the transition type Created in NX5.0.2. More... | |
NXOpen::Expression * | Width () |
Returns the width Created in NX5.0.2. More... | |
NXOpen::Features::SheetMetal::BridgeTransitionBuilder::WidthDirectionOptions | WidthDirection () |
Returns the width direction. More... | |
NXOpen::Features::SheetMetal::BridgeTransitionBuilder::WidthOptions | WidthType () |
Returns the width type Created in NX5.0.2. More... | |
NXOpen::Features::SheetMetal::BendOptions * | ZuEndEdgeBendOptions () |
Returns the bend options at end edge for Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsZu bridge bend. More... | |
NXOpen::Features::SheetMetal::BendOptions * | ZuStartEdgeBendOptions () |
Returns the bend options at start edge for Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsZu bridge bend. More... | |
Public Member Functions inherited from NXOpen::Features::SheetMetal::SheetmetalBaseBuilder | |
NXOpen::Features::SheetMetal::ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
void | SetApplicationContext (NXOpen::Features::SheetMetal::ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Bridge Transition builder
To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateBridgeTransitionBuilder
Created in NX5.0.2.
Enum representing the type of Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsFold .
Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsFold can be defined by Length or Bend.
Enumerator | |
---|---|
FoldTransitionTypeOptionsLength |
Fold Transition type is Length. |
FoldTransitionTypeOptionsBend |
Fold Transition type is Bend. |
Enum representing the side of the Bridge Transition material with respect to the specified tangent plane.
If it is Features::SheetMetal::BridgeTransitionBuilder::InsetOptionsMaterialInside then the transtion and start edge flow will be on the same logical side of the plane. If they are on opposite sides then use Features::SheetMetal::BridgeTransitionBuilder::InsetOptionsMaterialOutside .
Enum representing the width direction for the Bridge Transition.
This enum applies only when the width type is Features::SheetMetal::BridgeTransitionBuilder::WidthOptionsFinite . The Features::SheetMetal::BridgeTransitionBuilder::WidthDirectionOptionsRight option indicates that the width is in the counter clockwise direction of flow of the start edge in the non-thickness face adjacent to it. The Features::SheetMetal::BridgeTransitionBuilder::WidthDirectionOptionsLeft option indicates the width is in the opposite direction.
Enum representing width option types for Bridge Transition feature.
bool NXOpen::Features::SheetMetal::BridgeTransitionBuilder::AlternateSolution | ( | ) |
Returns the option to get an alternate solution for the Features::SheetMetal::BridgeTransitionBuilder::FoldTransitionTypeOptionsBend when the width option is finite or symmetric.
If there is only one working solution possible then this method will not do anything.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::SelectEdge* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::EndEdge | ( | ) |
Returns the end edge
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::EndRadius | ( | ) |
Returns the inner bend radius of bend region near end edge.
End radius required to be specified for Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsZu .
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Features::SheetMetal::BendOptions* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::FoldBendOptions | ( | ) |
Returns the bend options for Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsFold bridge bend
The bend options object stores additional parameters for the bend, such as bend radius, neutral factor, bend relief width and depth.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
int NXOpen::Features::SheetMetal::BridgeTransitionBuilder::FoldTransitionType | ( | ) |
Returns the option to get fold transition type.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Features::SheetMetal::BridgeTransitionBuilder::InsetOptions NXOpen::Features::SheetMetal::BridgeTransitionBuilder::InsetType | ( | ) |
Returns the inset type
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::Length | ( | ) |
Returns the length of the planar region near start edge.
Length is required to be specified for Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsFold .
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::SelectISurface* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::Plane | ( | ) |
Returns the tangential plane
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Point* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::Point | ( | ) |
Returns the point with respect to which the finite or symmetric width is specified.
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
void NXOpen::Features::SheetMetal::BridgeTransitionBuilder::SetAlternateSolution | ( | bool | isAlternateSolution | ) |
Sets the option to get an alternate solution for the Features::SheetMetal::BridgeTransitionBuilder::FoldTransitionTypeOptionsBend when the width option is finite or symmetric.
If there is only one working solution possible then this method will not do anything.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
isAlternateSolution | isalternatesolution |
void NXOpen::Features::SheetMetal::BridgeTransitionBuilder::SetFoldTransitionType | ( | int | foldTransitionType | ) |
Sets the option to get fold transition type.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
foldTransitionType | foldtransitiontype |
void NXOpen::Features::SheetMetal::BridgeTransitionBuilder::SetInsetType | ( | NXOpen::Features::SheetMetal::BridgeTransitionBuilder::InsetOptions | insetType | ) |
Sets the inset type
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
insetType | insettype |
void NXOpen::Features::SheetMetal::BridgeTransitionBuilder::SetPoint | ( | NXOpen::Point * | point | ) |
Sets the point with respect to which the finite or symmetric width is specified.
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
point | point |
void NXOpen::Features::SheetMetal::BridgeTransitionBuilder::SetStartAndEndParametersEqual | ( | bool | areBendParametersEqual | ) |
Sets the option to find whether the start and end parameters are equal.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
areBendParametersEqual | arebendparametersequal |
void NXOpen::Features::SheetMetal::BridgeTransitionBuilder::SetTrimOrExtendToBend | ( | bool | trimOrExtend | ) |
Sets the option to trim or extend faces to bend face.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
trimOrExtend | trimorextend |
void NXOpen::Features::SheetMetal::BridgeTransitionBuilder::SetType | ( | NXOpen::Features::SheetMetal::BridgeTransitionBuilder::TypeOptions | type | ) |
Sets the transition type
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
type | type |
void NXOpen::Features::SheetMetal::BridgeTransitionBuilder::SetWidthDirection | ( | NXOpen::Features::SheetMetal::BridgeTransitionBuilder::WidthDirectionOptions | widthDirection | ) |
Sets the width direction.
Only applies if the width type is Features::SheetMetal::BridgeTransitionBuilder::WidthOptionsFinite
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
widthDirection | widthdirection |
void NXOpen::Features::SheetMetal::BridgeTransitionBuilder::SetWidthType | ( | NXOpen::Features::SheetMetal::BridgeTransitionBuilder::WidthOptions | widthType | ) |
Sets the width type
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
widthType | widthtype |
bool NXOpen::Features::SheetMetal::BridgeTransitionBuilder::StartAndEndParametersEqual | ( | ) |
Returns the option to find whether the start and end parameters are equal.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::SelectEdge* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::StartEdge | ( | ) |
Returns the start edge
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::StartRadius | ( | ) |
Returns the inner bend radius of the bend region near start edge.
Start radius required to be specified for Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsZu .
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
bool NXOpen::Features::SheetMetal::BridgeTransitionBuilder::TrimOrExtendToBend | ( | ) |
Returns the option to trim or extend faces to bend face.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Features::SheetMetal::BridgeTransitionBuilder::TypeOptions NXOpen::Features::SheetMetal::BridgeTransitionBuilder::Type | ( | ) |
Returns the transition type
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::Width | ( | ) |
Returns the width
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Features::SheetMetal::BridgeTransitionBuilder::WidthDirectionOptions NXOpen::Features::SheetMetal::BridgeTransitionBuilder::WidthDirection | ( | ) |
Returns the width direction.
Only applies if the width type is Features::SheetMetal::BridgeTransitionBuilder::WidthOptionsFinite
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Features::SheetMetal::BridgeTransitionBuilder::WidthOptions NXOpen::Features::SheetMetal::BridgeTransitionBuilder::WidthType | ( | ) |
Returns the width type
Created in NX5.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Features::SheetMetal::BendOptions* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::ZuEndEdgeBendOptions | ( | ) |
Returns the bend options at end edge for Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsZu bridge bend.
The bend options object stores additional parameters for the bend, such as bend radius and neutral factor.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
NXOpen::Features::SheetMetal::BendOptions* NXOpen::Features::SheetMetal::BridgeTransitionBuilder::ZuStartEdgeBendOptions | ( | ) |
Returns the bend options at start edge for Features::SheetMetal::BridgeTransitionBuilder::TypeOptionsZu bridge bend.
The bend options object stores additional parameters for the bend, such as bend radius and neutral factor.
Created in NX10.0.2.
License requirements : nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")