NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Features::SheetMetal::BreakCornerBuilder Class Reference

Represents a break corner feature builder. More...

Inheritance diagram for NXOpen::Features::SheetMetal::BreakCornerBuilder:
NXOpen::Features::SheetMetal::SheetmetalBaseBuilder NXOpen::Features::FeatureBuilder NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  TypeOptions { TypeOptionsFillet, TypeOptionsChamferEqualSetback }
 This enum represents the break corner type. More...
 

Public Member Functions

std::vector< NXOpen::Edge * > GetEdges ()
 The array of input edges for the break corner. More...
 
std::vector< NXOpen::Face * > GetFaces ()
 The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner. More...
 
void SetEdges (const std::vector< NXOpen::Edge * > &edges)
 The array of input edges for the break corner. More...
 
void SetFaces (const std::vector< NXOpen::Face * > &faces)
 The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner. More...
 
void SetType (NXOpen::Features::SheetMetal::BreakCornerBuilder::TypeOptions type)
 Sets the type of the break corner. More...
 
void SetValue (const NXString &filletRadiusOrSetback)
 
More...
 
void SetValue (const char *filletRadiusOrSetback)
 
More...
 
NXOpen::Features::SheetMetal::BreakCornerBuilder::TypeOptions Type ()
 Returns the type of the break corner. More...
 
int ValidateBuilderData ()
 Verify that the builder data is valid for creating a break corner. More...
 
NXOpen::ExpressionValue ()
 Returns the fillet radius or the setback value, depending on the type of the break corner. More...
 
- Public Member Functions inherited from NXOpen::Features::SheetMetal::SheetmetalBaseBuilder
NXOpen::Features::SheetMetal::ApplicationContext GetApplicationContext ()
 Get the application context. More...
 
void SetApplicationContext (NXOpen::Features::SheetMetal::ApplicationContext appContext)
 Set the application context. More...
 
- Public Member Functions inherited from NXOpen::Features::FeatureBuilder
NXOpen::Features::FeatureCommitFeature ()
 Commits the feature parameters and creates the feature. More...
 
NXOpen::Features::FeatureGetFeature ()
 Returns the feature currently being edited by this builder. More...
 
void HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature)
 Re-suppress an internal parent feature (a slave feature) after it has been edited. More...
 
bool ParentFeatureInternal ()
 Returns whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
bool PatchSolutionFlag ()
 Returns the patch solution flag
Created in NX8.0.1. More...
 
NXString PatchSurfaceFilename ()
 Returns the patch surface filename
Created in NX8.0.1. More...
 
void SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0. More...
 
void SetParentFeatureInternal (bool isInternal)
 Sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
void SetPatchSolutionFlag (bool optionValue)
 Sets the patch solution flag
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const NXString &surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const char *surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature)
 Unsuppress an internal parent feature (a slave feature) so it can be edited. More...
 
NXString SurroundingPatchSurfaceFilename ()
 Returns the surrounding patch surface filename
Created in NX8.0.1. More...
 
void UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the internal parent feature of the feature being edited to external
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a break corner feature builder.


To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateBreakCornerFeatureBuilder

Created in NX4.0.0.

Member Enumeration Documentation

This enum represents the break corner type.

Enumerator
TypeOptionsFillet 

fillet

TypeOptionsChamferEqualSetback 

chamfer equal setback

Member Function Documentation

std::vector<NXOpen::Edge *> NXOpen::Features::SheetMetal::BreakCornerBuilder::GetEdges ( )

The array of input edges for the break corner.

Returns
Edge list
Created in NX4.0.0.

License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
std::vector<NXOpen::Face *> NXOpen::Features::SheetMetal::BreakCornerBuilder::GetFaces ( )

The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner.

Returns
Face list
Created in NX4.0.0.

License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
void NXOpen::Features::SheetMetal::BreakCornerBuilder::SetEdges ( const std::vector< NXOpen::Edge * > &  edges)

The array of input edges for the break corner.


Created in NX4.0.0.

License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")

Parameters
edgesEdge list
void NXOpen::Features::SheetMetal::BreakCornerBuilder::SetFaces ( const std::vector< NXOpen::Face * > &  faces)

The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner.


Created in NX4.0.0.

License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")

Parameters
facesFace list
void NXOpen::Features::SheetMetal::BreakCornerBuilder::SetType ( NXOpen::Features::SheetMetal::BreakCornerBuilder::TypeOptions  type)

Sets the type of the break corner.


Specify Features::SheetMetal::BreakCornerBuilder::TypeOptionsFillet to fillet the edge. Specify Features::SheetMetal::BreakCornerBuilder::TypeOptionsChamferEqualSetback to chamfer the edge.


Created in NX4.0.0.

License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")

Parameters
typeBreak corner type
void NXOpen::Features::SheetMetal::BreakCornerBuilder::SetValue ( const NXString filletRadiusOrSetback)


Deprecated:
Deprecated in NX10.0.0.

Use Expression::SetRightHandSide on the Expression object returned from Features::SheetMetal::BreakCornerBuilder::Value instead.


Created in NX4.0.0.

License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")

Parameters
filletRadiusOrSetbackEither fillet radius or setback value (depending on the type of break corner)
void NXOpen::Features::SheetMetal::BreakCornerBuilder::SetValue ( const char *  filletRadiusOrSetback)


Deprecated:
Deprecated in NX10.0.0.

Use Expression::SetRightHandSide on the Expression object returned from Features::SheetMetal::BreakCornerBuilder::Value instead.


Created in NX4.0.0.

License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")

Parameters
filletRadiusOrSetbackEither fillet radius or setback value (depending on the type of break corner)
NXOpen::Features::SheetMetal::BreakCornerBuilder::TypeOptions NXOpen::Features::SheetMetal::BreakCornerBuilder::Type ( )

Returns the type of the break corner.


Specify Features::SheetMetal::BreakCornerBuilder::TypeOptionsFillet to fillet the edge. Specify Features::SheetMetal::BreakCornerBuilder::TypeOptionsChamferEqualSetback to chamfer the edge.


Created in NX4.0.0.

License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")

int NXOpen::Features::SheetMetal::BreakCornerBuilder::ValidateBuilderData ( )

Verify that the builder data is valid for creating a break corner.


If the Builder data is valid, return value is 0


Returns
Data validity flag (zero for valid and non-zero for invalid)
Created in NX4.0.0.

License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
NXOpen::Expression* NXOpen::Features::SheetMetal::BreakCornerBuilder::Value ( )

Returns the fillet radius or the setback value, depending on the type of the break corner.


Created in NX4.0.0.

License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")


The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.