NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Features::JoinCurvesBuilder Class Reference

Represents a NXOpen::Features::JoinCurves builder. More...

Inheritance diagram for NXOpen::Features::JoinCurvesBuilder:
NXOpen::Features::FeatureBuilder NXOpen::Builder NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  OutputCurve { OutputCurveGeneral, OutputCurveCubic, OutputCurveQuintic, OutputCurveAdvanced }
 Represents the output curve type. More...
 

Public Member Functions

double AngleTolerance ()
 Returns the angle tolerance. More...
 
NXOpen::GeometricUtilities::CurveOptionsCurveOptions ()
 Returns the Curve Options. More...
 
double DistanceTolerance ()
 Returns the distance tolerance. More...
 
int MaximumDegree ()
 Returns the maximum degree of the advanced spline output. More...
 
int MaximumSegments ()
 Returns the maximum number of segments of the advanced spline output. More...
 
NXOpen::Features::JoinCurvesBuilder::OutputCurve OutputCurveType ()
 Returns the output curve type. More...
 
NXOpen::SectionSection ()
 Returns the section that collects the input curves that are to be joined. More...
 
void SetAngleTolerance (double angleTolerance)
 Sets the angle tolerance. More...
 
void SetDistanceTolerance (double distanceTolerance)
 Sets the distance tolerance. More...
 
void SetMaximumDegree (int maximumDegree)
 Sets the maximum degree of the advanced spline output. More...
 
void SetMaximumSegments (int maximumSegments)
 Sets the maximum number of segments of the advanced spline output. More...
 
void SetOutputCurveType (NXOpen::Features::JoinCurvesBuilder::OutputCurve outputCurveType)
 Sets the output curve type. More...
 
- Public Member Functions inherited from NXOpen::Features::FeatureBuilder
NXOpen::Features::FeatureCommitFeature ()
 Commits the feature parameters and creates the feature. More...
 
NXOpen::Features::FeatureGetFeature ()
 Returns the feature currently being edited by this builder. More...
 
void HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature)
 Re-suppress an internal parent feature (a slave feature) after it has been edited. More...
 
bool ParentFeatureInternal ()
 Returns whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
bool PatchSolutionFlag ()
 Returns the patch solution flag
Created in NX8.0.1. More...
 
NXString PatchSurfaceFilename ()
 Returns the patch surface filename
Created in NX8.0.1. More...
 
void SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0. More...
 
void SetParentFeatureInternal (bool isInternal)
 Sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0. More...
 
void SetPatchSolutionFlag (bool optionValue)
 Sets the patch solution flag
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const NXString &surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetPatchSurfaceFilename (const char *surfaceFilename)
 Sets the patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename)
 Sets the surrounding patch surface filename
Created in NX8.0.1. More...
 
void ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature)
 Unsuppress an internal parent feature (a slave feature) so it can be edited. More...
 
NXString SurroundingPatchSurfaceFilename ()
 Returns the surrounding patch surface filename
Created in NX8.0.1. More...
 
void UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature)
 Set the internal parent feature of the feature being edited to external
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::Builder
NXOpen::NXObjectCommit ()
 Commits any edits that have been applied to the builder. More...
 
void Destroy ()
 Deletes the builder, and cleans up any objects created by the builder. More...
 
std::vector< NXOpen::NXObject * > GetCommittedObjects ()
 For builders that create more than one object, this method returns the objects that are created by commit. More...
 
NXOpen::NXObjectGetObject ()
 Returns the object currently being edited by this builder. More...
 
void ShowResults ()
 Updates the model to reflect the result of an edit to the model for all builders that support showing results. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Features::JoinCurves builder.


To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateJoinCurvesBuilder
Default values.

Property Value

OutputCurveType

General


Created in NX5.0.0.

Member Enumeration Documentation

Represents the output curve type.

Enumerator
OutputCurveGeneral 

General output curve.

OutputCurveCubic 

Cubic output curve.

OutputCurveQuintic 

Quintic output curve.

OutputCurveAdvanced 

Advanced output curve.

Member Function Documentation

double NXOpen::Features::JoinCurvesBuilder::AngleTolerance ( )

Returns the angle tolerance.

This tolerance is used while creating the joined curve. The same tolerance is also applied to the section.
Created in NX5.0.0.

License requirements : None

NXOpen::GeometricUtilities::CurveOptions* NXOpen::Features::JoinCurvesBuilder::CurveOptions ( )

Returns the Curve Options.

This object contains the data about the associativity and corresponding action on the input curves. A feature is created only if the associativity is switched ON and the input curves can not be deleted or replaced.
Created in NX5.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")

double NXOpen::Features::JoinCurvesBuilder::DistanceTolerance ( )

Returns the distance tolerance.

This tolerance is used while creating the joined curve. The same tolerance is also applied to the section.
Created in NX5.0.0.

License requirements : None

int NXOpen::Features::JoinCurvesBuilder::MaximumDegree ( )

Returns the maximum degree of the advanced spline output.

This integer is only used in cases where the output curve option is set to advanced type.
Created in NX5.0.0.

License requirements : None

int NXOpen::Features::JoinCurvesBuilder::MaximumSegments ( )

Returns the maximum number of segments of the advanced spline output.

This integer is only used in cases where the output curve option is set to advanced type.
Created in NX5.0.0.

License requirements : None

NXOpen::Features::JoinCurvesBuilder::OutputCurve NXOpen::Features::JoinCurvesBuilder::OutputCurveType ( )

Returns the output curve type.

If the output curve type is advaned, the maximum degree for output spline and maximum number of segments should also be provided.
Created in NX5.0.0.

License requirements : None

NXOpen::Section* NXOpen::Features::JoinCurvesBuilder::Section ( )

Returns the section that collects the input curves that are to be joined.

Multiple loops or self intersecting curves should not be added to the section.
Created in NX5.0.0.

License requirements : None

void NXOpen::Features::JoinCurvesBuilder::SetAngleTolerance ( double  angleTolerance)

Sets the angle tolerance.

This tolerance is used while creating the joined curve. The same tolerance is also applied to the section.
Created in NX5.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")

Parameters
angleToleranceangletolerance
void NXOpen::Features::JoinCurvesBuilder::SetDistanceTolerance ( double  distanceTolerance)

Sets the distance tolerance.

This tolerance is used while creating the joined curve. The same tolerance is also applied to the section.
Created in NX5.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")

Parameters
distanceTolerancedistancetolerance
void NXOpen::Features::JoinCurvesBuilder::SetMaximumDegree ( int  maximumDegree)

Sets the maximum degree of the advanced spline output.

This integer is only used in cases where the output curve option is set to advanced type.
Created in NX5.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")

Parameters
maximumDegreemaximumdegree
void NXOpen::Features::JoinCurvesBuilder::SetMaximumSegments ( int  maximumSegments)

Sets the maximum number of segments of the advanced spline output.

This integer is only used in cases where the output curve option is set to advanced type.
Created in NX5.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")

Parameters
maximumSegmentsmaximumsegments
void NXOpen::Features::JoinCurvesBuilder::SetOutputCurveType ( NXOpen::Features::JoinCurvesBuilder::OutputCurve  outputCurveType)

Sets the output curve type.

If the output curve type is advaned, the maximum degree for output spline and maximum number of segments should also be provided.
Created in NX5.0.0.

License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")

Parameters
outputCurveTypeoutputcurvetype

The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.