NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Features::FeatureReferencesBuilder Class Reference

Represents a NXOpen::Features::FeatureReferencesBuilder. More...

Inheritance diagram for NXOpen::Features::FeatureReferencesBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

void AutomaticMatch (bool matchBasedOnName)
 This function can perform two automatic feature reference matching operations based on: 1. More...
 
std::vector
< NXOpen::Features::MatchedReferenceBuilder * > 
GetMatchedReferences ()
 Returns the MatchedReference Builders. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Features::FeatureReferencesBuilder.


Created in NX6.0.0.

Member Function Documentation

void NXOpen::Features::FeatureReferencesBuilder::AutomaticMatch ( bool  matchBasedOnName)

This function can perform two automatic feature reference matching operations based on: 1.

other reference matches; 2. parent names if match_based_on_name is true.


Created in NX6.0.0.

License requirements : None

Parameters
matchBasedOnNamematch by name or not
std::vector<NXOpen::Features::MatchedReferenceBuilder *> NXOpen::Features::FeatureReferencesBuilder::GetMatchedReferences ( )

Returns the MatchedReference Builders.

Returns

Created in NX6.0.0.

License requirements : None
virtual bool NXOpen::Features::FeatureReferencesBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.