NX Open C++ Reference Guide
|
Represents the View center coodinate (Drawings.ViewCenterCoordinateBuilder)
Created in NX6.0.0.
More...
Public Member Functions | |
void | SetXCoordinate (double cenwcs) |
Sets the X center coordinate More... | |
void | SetYCoordinate (double cenwcs) |
Sets the Y center coordinate More... | |
void | SetZCoordinate (double cenwcs) |
Sets the Z center coordinate More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
double | XCoordinate () |
Returns the X center coordinate More... | |
NXOpen::Expression * | XCoordinateExp () |
Returns the expression for the X coordinate Created in NX7.5.0. More... | |
double | YCoordinate () |
Returns the Y center coordinate More... | |
NXOpen::Expression * | YCoordinateExp () |
Returns the expression for the Y coordinate Created in NX7.5.0. More... | |
double | ZCoordinate () |
Returns the Z center coordinate More... | |
NXOpen::Expression * | ZCoordinateExp () |
Returns the expression for the Z coordinate Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the View center coodinate (Drawings.ViewCenterCoordinateBuilder)
Created in NX6.0.0.
void NXOpen::Drawings::ViewCenterCoordinateBuilder::SetXCoordinate | ( | double | cenwcs | ) |
Sets the X center coordinate
Use NXOpen::Drawings::ViewCenterCoordinateBuilder::SetXCoordinateExp
Created in NX6.0.0.
License requirements : nx_layout ("NX Layout")
cenwcs | sets the coordinate. |
void NXOpen::Drawings::ViewCenterCoordinateBuilder::SetYCoordinate | ( | double | cenwcs | ) |
Sets the Y center coordinate
Use NXOpen::Drawings::ViewCenterCoordinateBuilder::SetYCoordinateExp
Created in NX6.0.0.
License requirements : nx_layout ("NX Layout")
cenwcs | sets the coordinate. |
void NXOpen::Drawings::ViewCenterCoordinateBuilder::SetZCoordinate | ( | double | cenwcs | ) |
Sets the Z center coordinate
Use NXOpen::Drawings::ViewCenterCoordinateBuilder::SetZCoordinateExp
Created in NX6.0.1.
License requirements : nx_layout ("NX Layout")
cenwcs | sets the coordinate. |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
double NXOpen::Drawings::ViewCenterCoordinateBuilder::XCoordinate | ( | ) |
Returns the X center coordinate
Use NXOpen::Drawings::ViewCenterCoordinateBuilder::XCoordinateExp
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Drawings::ViewCenterCoordinateBuilder::XCoordinateExp | ( | ) |
Returns the expression for the X coordinate
Created in NX7.5.0.
License requirements : None
double NXOpen::Drawings::ViewCenterCoordinateBuilder::YCoordinate | ( | ) |
Returns the Y center coordinate
Use NXOpen::Drawings::ViewCenterCoordinateBuilder::YCoordinateExp
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Drawings::ViewCenterCoordinateBuilder::YCoordinateExp | ( | ) |
Returns the expression for the Y coordinate
Created in NX7.5.0.
License requirements : None
double NXOpen::Drawings::ViewCenterCoordinateBuilder::ZCoordinate | ( | ) |
Returns the Z center coordinate
Use NXOpen::Drawings::ViewCenterCoordinateBuilder::ZCoordinateExp
Created in NX6.0.1.
License requirements : None
NXOpen::Expression* NXOpen::Drawings::ViewCenterCoordinateBuilder::ZCoordinateExp | ( | ) |
Returns the expression for the Z coordinate
Created in NX7.5.0.
License requirements : None