NX Open C++ Reference Guide
|
Represents a Groove Milling Operation
To create or edit an instance of this class, use NXOpen::CAM::GrooveMillingBuilder
Created in NX9.0.0.
More...
Additional Inherited Members | |
Public Types inherited from NXOpen::CAM::CAMObject | |
enum | Attr { AttrProjDiffTaxis = 1, AttrProfileFlipMside, AttrBndSplineTangent, AttrBlankNormalDiffTaxis, AttrBndHasSleepObj, AttrClrnrNotParallelTaxis, AttrBndNotParallelFloor, AttrFloorNotUpToDate, AttrSingleProfileWithFirstCut, AttrCutterConversionProblem, AttrAcceptDrivePosition = 100, AttrReparametrization = 110, AttrBetweenFromStart = 120, AttrCurveCutRange = 130, AttrFixGssmCornerData = 140, AttrPlmConversion = 150, AttrPlmFeedcomp, AttrPlmFillet, AttrPlmSlowdown, AttrPlmGeometry, AttrWedmPoints = 160, AttrCavityMillInheritTrimBnds = 170, AttrRtdObsolete = 1000, AttrZlevelHolderParamChange = 2000, AttrNcmObsoleteSeqControl = 2100, AttrNcmObsoleteCustomFeed, AttrNcmObsoleteLocalRetract, AttrNcmClearTraversalZero, AttrNcmObsoleteEngretToClearance, AttrGmcInvalidNxVersion = 2201, AttrProbingInvalidNxVersion, AttrInspPathInvalidNxVersion = 2300, AttrCustomDataGougingObsolete, AttrCustomDataGougingPartObsolete, AttrCustomDataGougingDriveObsolete, AttrCustomDataIgnoreLoopsObsolete, AttrCustomDataIgnoreLoopsRemoved, AttrLimitToolRunOn = 2400 } |
Represents the CAM attribute type. More... | |
enum | FeedRateUnit { FeedRateUnitNone, FeedRateUnitPerMinute, FeedRateUnitPerRevolution } |
The unit of feed rate. More... | |
enum | Status { StatusComplete, StatusRepost, StatusRegen, StatusApproved = 4 } |
The status of the object. More... | |
Public Member Functions inherited from NXOpen::CAM::Operation | |
void | AppendMove (NXOpen::CAM::Move *move) |
Returns the append move Created in NX5.0.0. More... | |
bool | AskPathExists () |
Tells if the operation has a path. More... | |
NXOpen::CAM::MoveCollection * | CAMMoveCollection () |
Represents Move Collection Created in NX3.0.0. More... | |
NXOpen::CAM::Path * | CreateEmptyPath () |
Create an empty path for the operation. More... | |
NXOpen::CAM::ToolPathEditorBuilder * | CreateToolPathEditorBuilder () |
Create Tool Path Editor Move builder. More... | |
std::vector < NXOpen::CAM::Operation * > | GetDividedOperations () |
Get the divided operations from tool path divide of this operation. More... | |
NXOpen::CAM::Operation * | GetFirstOfDivide () |
Get the first source operation of the divided operation. More... | |
NXString | GetInProcessFeatureType () |
Get the in process feature type. More... | |
NXOpen::NXObject * | GetInputIpw () |
Get input ipw for the operation. More... | |
std::vector < NXOpen::CAM::Operation * > | GetOtherInstances () |
Get the other instances of the operation. More... | |
NXOpen::CAM::NCGroup * | GetParent (NXOpen::CAM::CAMSetup::View branch) |
Get parent. More... | |
NXOpen::CAM::Path * | GetPath () |
Returns the path. More... | |
double | GetToolpathCuttingLength () |
Returns toolpath cutting length in Part units (mm or inch) More... | |
double | GetToolpathCuttingTime () |
Returns toolpath cutting time in seconds. More... | |
double | GetToolpathLength () |
Returns toolpath length in Part units (mm or inch) More... | |
double | GetToolpathTime () |
Returns toolpath time in seconds. More... | |
std::vector< NXString > | GetUserDefinedMoveTypes () |
Get the valid User Defined Move Types. More... | |
bool | GougeCheckStatus () |
Returns the gouge check status Created in NX10.0.2. More... | |
bool | HasOtherInstances () |
Returns the indicator to show if the operation has other instances Created in NX10.0.3. More... | |
NXOpen::CAM::FBM::Feature * | InsertFeature (NXOpen::CAM::CAMFeature *tagMachiningFeature) |
Insert a machining feature to machine and returns an in process feature. More... | |
void | InsertMove (NXOpen::CAM::Move *insertAfter, NXOpen::CAM::Move *move) |
Returns the insert move Created in NX5.0.0. More... | |
bool | IsDivided () |
Returns the indicator to show if the operation is result of tool path divide Created in NX10.0.3. More... | |
bool | IsFirstOfDivide () |
Returns the indicator to show if the operation is the source for tool path divide Created in NX10.0.3. More... | |
void | RemoveFeature (NXOpen::CAM::CAMFeature *tagFeature) |
Remove a machining feature Created in NX9.0.0. More... | |
void | SavePath (NXOpen::CAM::Path *theBuilder) |
This must be called to establish proper part status Created in NX10.0.1. More... | |
void | SetInProcessFeatureType (const NXString &type) |
Set the in process feature type Created in NX9.0.0. More... | |
void | SetInProcessFeatureType (const char *type) |
Set the in process feature type Created in NX9.0.0. More... | |
void | SetMachiningArea (const NXString &type) |
Set machining area Created in NX9.0.1. More... | |
void | SetMachiningArea (const char *type) |
Set machining area Created in NX9.0.1. More... | |
void | SetToolpathCuttingLength (double length) |
Sets toolpath cutting length in Part units (mm or inch) Created in NX6.0.0. More... | |
void | SetToolpathCuttingTime (double time) |
Sets toolpath cutting time in seconds Created in NX6.0.0. More... | |
void | SetToolpathLength (double length) |
Sets toolpath length in Part units (mm or inch) Created in NX6.0.0. More... | |
void | SetToolpathTime (double time) |
Sets toolpath time in seconds Created in NX6.0.0. More... | |
void | UnlinkInstance () |
Unlink instance Created in NX8.5.0. More... | |
Represents a Groove Milling Operation
To create or edit an instance of this class, use NXOpen::CAM::GrooveMillingBuilder
Created in NX9.0.0.