NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::GraphFromResultProbeBuilder
This is an abstract class and cannot be instantiated
Created in NX11.0.0.
More...
Public Types | |
enum | PlotType { PlotTypeXy, PlotTypeXYInStack, PlotTypeXyz } |
Defines the Plot Type options. More... | |
Public Member Functions | |
void | SetPlotType (NXOpen::CAE::GraphFromResultProbeBuilder::PlotType plotType) |
The plot type will be set Created in NX11.0.0. More... | |
void | SetResultProbes (const std::vector< NXOpen::CAE::ResultProbe * > &resultProbes) |
The plot type will be set Created in NX11.0.0. More... | |
void | SetViewIndex (int viewIndex) |
The view index will be set Created in NX11.0.0. More... | |
void | SetWindowIndex (int windowIndex) |
The window index will be set Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::GraphFromResultProbeBuilder
This is an abstract class and cannot be instantiated
Created in NX11.0.0.
void NXOpen::CAE::GraphFromResultProbeBuilder::SetPlotType | ( | NXOpen::CAE::GraphFromResultProbeBuilder::PlotType | plotType | ) |
The plot type will be set
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
plotType | plot type |
void NXOpen::CAE::GraphFromResultProbeBuilder::SetResultProbes | ( | const std::vector< NXOpen::CAE::ResultProbe * > & | resultProbes | ) |
The plot type will be set
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
resultProbes | result probes |
void NXOpen::CAE::GraphFromResultProbeBuilder::SetViewIndex | ( | int | viewIndex | ) |
The view index will be set
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
viewIndex | view index |
void NXOpen::CAE::GraphFromResultProbeBuilder::SetWindowIndex | ( | int | windowIndex | ) |
The window index will be set
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
windowIndex | window index |