NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Annotations::Associativity Class Reference

Represents an associativity object. More...

Inheritance diagram for NXOpen::Annotations::Associativity:
NXOpen::TransientObject

Public Member Functions

double Angle ()
 Returns the angle. More...
 
NXOpen::Point3d FirstDefinitionPoint ()
 Returns the first definition point. More...
 
NXOpen::NXObjectFirstObject ()
 Returns the first associativity object
Created in NX4.0.0. More...
 
NXOpen::Annotations::AssociativityLineOption LineOption ()
 Returns the line option
Created in NX4.0.0. More...
 
NXOpen::ViewObjectView ()
 Returns the object view. More...
 
NXOpen::Point3d PickPoint ()
 Returns the pick point
Created in NX4.0.0. More...
 
NXOpen::Annotations::AssociativityPointOption PointOption ()
 Returns the point option
Created in NX4.0.0. More...
 
NXOpen::Point3d SecondDefinitionPoint ()
 Returns the second definition point. More...
 
NXOpen::NXObjectSecondObject ()
 Returns the second associativity object, if the annotation is associated to an intersection point. More...
 
void SetAngle (double angle)
 Sets the angle. More...
 
void SetFirstDefinitionPoint (const NXOpen::Point3d &firstDefinitionPoint)
 Sets the first definition point. More...
 
void SetFirstObject (NXOpen::NXObject *object)
 Sets the first associativity object
Created in NX4.0.0. More...
 
void SetLineOption (NXOpen::Annotations::AssociativityLineOption lineOption)
 Sets the line option
Created in NX4.0.0. More...
 
void SetObjectView (NXOpen::View *objectView)
 Sets the object view. More...
 
void SetPickPoint (const NXOpen::Point3d &pickPoint)
 Sets the pick point
Created in NX4.0.0. More...
 
void SetPointOption (NXOpen::Annotations::AssociativityPointOption pointOption)
 Sets the point option
Created in NX4.0.0. More...
 
void SetSecondDefinitionPoint (const NXOpen::Point3d &secondDefinitionPoint)
 Sets the second definition point. More...
 
void SetSecondObject (NXOpen::NXObject *object2)
 Sets the second associativity object, if the annotation is associated to an intersection point. More...
 
virtual ~Associativity ()
 Frees the object from memory. More...
 
- Public Member Functions inherited from NXOpen::TransientObject
void * GetHandle ()
 Handle of the internal object represented by this object. More...
 

Detailed Description

Represents an associativity object.

The associativity object describes how an annotation is attached to geometry. The associativities are specified at indices starting with 1. In most cases, the index corresponds to the order in which objects are selected to create an annotation. So, the associativity at index 1 specifies first object selectd, the associativity at index 2 specifies second object selected and so on...
Dimensions can only have associativities at indices {1, 2, 3}. Please note the following special cases for the dimension associativities -

1. For ordinate dimensions NXOpen::Annotations::OrdinateDimension , the associativity at index 1 stores the ordinate origin data.

2. The associativity at index 3 stores the following -

A. Fold location for the folded radius dimension

B. Margin data for the ordinate dimensions

3. Set the associativities at index 1 when creating chain and baseline dimensions. The associativity at index 2 and 3 are ignored.

To create a new instance of this class, use NXOpen::Annotations::AnnotationManager::NewAssociativity

Created in NX4.0.0.

Constructor & Destructor Documentation

virtual NXOpen::Annotations::Associativity::~Associativity ( )
virtual

Frees the object from memory.

After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0.

License requirements : None

Member Function Documentation

double NXOpen::Annotations::Associativity::Angle ( )

Returns the angle.

Required for following line option - NXOpen::Annotations::AssociativityLineOptionAngle
Created in NX4.0.0.

License requirements : None

NXOpen::Point3d NXOpen::Annotations::Associativity::FirstDefinitionPoint ( )

Returns the first definition point.

Required for following line options - NXOpen::Annotations::AssociativityLineOptionPointVector
Created in NX4.0.0.

License requirements : None

NXOpen::NXObject* NXOpen::Annotations::Associativity::FirstObject ( )

Returns the first associativity object
Created in NX4.0.0.



License requirements : None

NXOpen::Annotations::AssociativityLineOption NXOpen::Annotations::Associativity::LineOption ( )

Returns the line option
Created in NX4.0.0.



License requirements : None

NXOpen::View* NXOpen::Annotations::Associativity::ObjectView ( )

Returns the object view.

Both the associativity objects must have the same view.
Created in NX4.0.0.

License requirements : None

NXOpen::Point3d NXOpen::Annotations::Associativity::PickPoint ( )

Returns the pick point
Created in NX4.0.0.



License requirements : None

NXOpen::Annotations::AssociativityPointOption NXOpen::Annotations::Associativity::PointOption ( )

Returns the point option
Created in NX4.0.0.



License requirements : None

NXOpen::Point3d NXOpen::Annotations::Associativity::SecondDefinitionPoint ( )

Returns the second definition point.

Required for following line options - NXOpen::Annotations::AssociativityLineOptionPointVector
Created in NX4.0.0.

License requirements : None

NXOpen::NXObject* NXOpen::Annotations::Associativity::SecondObject ( )

Returns the second associativity object, if the annotation is associated to an intersection point.


Created in NX4.0.0.

License requirements : None

void NXOpen::Annotations::Associativity::SetAngle ( double  angle)

Sets the angle.

Required for following line option - NXOpen::Annotations::AssociativityLineOptionAngle
Created in NX4.0.0.

License requirements : None

Parameters
angleNew angle in radians
void NXOpen::Annotations::Associativity::SetFirstDefinitionPoint ( const NXOpen::Point3d firstDefinitionPoint)

Sets the first definition point.

Required for following line options - NXOpen::Annotations::AssociativityLineOptionPointVector
Created in NX4.0.0.

License requirements : None

Parameters
firstDefinitionPointNew first definition point in absolute coordinates
void NXOpen::Annotations::Associativity::SetFirstObject ( NXOpen::NXObject object)

Sets the first associativity object
Created in NX4.0.0.



License requirements : None

Parameters
objectNew first associativity object
void NXOpen::Annotations::Associativity::SetLineOption ( NXOpen::Annotations::AssociativityLineOption  lineOption)

Sets the line option
Created in NX4.0.0.



License requirements : None

Parameters
lineOptionNew line option
void NXOpen::Annotations::Associativity::SetObjectView ( NXOpen::View objectView)

Sets the object view.

Both the associativity objects must have the same view.
Created in NX4.0.0.

License requirements : None

Parameters
objectViewNew object view
void NXOpen::Annotations::Associativity::SetPickPoint ( const NXOpen::Point3d pickPoint)

Sets the pick point
Created in NX4.0.0.



License requirements : None

Parameters
pickPointNew pick point in absolute coordinates
void NXOpen::Annotations::Associativity::SetPointOption ( NXOpen::Annotations::AssociativityPointOption  pointOption)

Sets the point option
Created in NX4.0.0.



License requirements : None

Parameters
pointOptionNew point option
void NXOpen::Annotations::Associativity::SetSecondDefinitionPoint ( const NXOpen::Point3d secondDefinitionPoint)

Sets the second definition point.

Required for following line options - NXOpen::Annotations::AssociativityLineOptionPointVector
Created in NX4.0.0.

License requirements : None

Parameters
secondDefinitionPointNew second definition point in absolute coordinates
void NXOpen::Annotations::Associativity::SetSecondObject ( NXOpen::NXObject object2)

Sets the second associativity object, if the annotation is associated to an intersection point.


Created in NX4.0.0.

License requirements : None

Parameters
object2New second associativity object

The documentation for this class was generated from the following file:
Copyright 2016 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.