ModelingViewOtherSectionAttrT_Struct Struct¶
NXOpen.ModelingView.OtherSectionAttrT is an alias for NXOpen.ModelingViewOtherSectionAttrT_Struct
-
class
NXOpen.
ModelingViewOtherSectionAttrT_Struct
¶ Bases:
object
This defines the attributes data for dynamic sectioning
Deprecated since version NX5.0.0: This funcitonality is replaced by
NXOpen.ModelingView.ActiveDynamicSection()
. Constructor: NXOpen.ModelingView.OtherSectionAttrT()
Fields¶
Field | Description |
---|---|
Lock | If true, all enabled planes are moved as a group |
CapType | Enable or disable capping |
CapColor | capping color index from UG’s color table |
TotalPlanesActive | Either 1/2/6 planes can be active at a time |
ActivePlane | To select the ‘active’ plane (of the 2 set) |
Lock¶
-
ModelingViewOtherSectionAttrT_Struct.
Lock
¶ If true, all enabled planes are moved as a group
-------------------------------------
Field Value Type:bool
CapType¶
-
ModelingViewOtherSectionAttrT_Struct.
CapType
¶ Enable or disable capping
-------------------------------------
Field Value Type:
NXOpen.ModelingViewSectionCap
CapColor¶
-
ModelingViewOtherSectionAttrT_Struct.
CapColor
¶ capping color index from UG’s color table
-------------------------------------
Field Value Type:int
TotalPlanesActive¶
-
ModelingViewOtherSectionAttrT_Struct.
TotalPlanesActive
¶ Either 1/2/6 planes can be active at a time
-------------------------------------
Field Value Type:int
ActivePlane¶
-
ModelingViewOtherSectionAttrT_Struct.
ActivePlane
¶ To select the ‘active’ plane (of the 2 set)
-------------------------------------
Field Value Type:
NXOpen.ModelingViewSectionPlane