OptimizationBuilderOptimizationObjective_Struct Struct¶
NXOpen.Optimization.OptimizationBuilder.OptimizationObjective is an alias for NXOpen.Optimization.OptimizationBuilderOptimizationObjective_Struct
-
class
NXOpen.Optimization.
OptimizationBuilderOptimizationObjective_Struct
¶ Bases:
object
Defined Objective Structure
Fields¶
Field | Description |
---|---|
AttributeName | Attribute name |
AttributeObject | Object which the attribute belongs to, it makes sense with geometry design variable type |
ObjectiveType | Objectibe type |
ObjectiveTargetValue | Value of objective target |
AttributeName¶
-
OptimizationBuilderOptimizationObjective_Struct.
AttributeName
¶ Attribute name
-------------------------------------
Getter Method Signature
AttributeName()
Returns: Return type: str -------------------------------------
Setter Method
Signature
AttributeName(value)
Parameters: value (str) –
AttributeObject¶
-
OptimizationBuilderOptimizationObjective_Struct.
AttributeObject
¶ Object which the attribute belongs to, it makes sense with geometry design variable type
-------------------------------------
Getter Method Signature
AttributeObject()
Returns: Return type: NXOpen.NXObject
-------------------------------------
Setter Method
Signature
AttributeObject(value)
Parameters: value ( NXOpen.NXObject
) –
ObjectiveType¶
-
OptimizationBuilderOptimizationObjective_Struct.
ObjectiveType
¶ Objectibe type
-------------------------------------
Getter Method Signature
ObjectiveType()
Returns: Return type: NXOpen.Optimization.OptimizationBuilderOptimizationAttributeType
-------------------------------------
Setter Method
Signature
ObjectiveType(value)
Parameters: value ( NXOpen.Optimization.OptimizationBuilderOptimizationAttributeType
) –
ObjectiveTargetValue¶
-
OptimizationBuilderOptimizationObjective_Struct.
ObjectiveTargetValue
¶ Value of objective target
-------------------------------------
Getter Method Signature
ObjectiveTargetValue()
Returns: Return type: float -------------------------------------
Setter Method
Signature
ObjectiveTargetValue(value)
Parameters: value (float) –