NewComponentBuilder Class¶
-
class
NXOpen.Layout2d.
NewComponentBuilder
¶ Bases:
NXOpen.Builder
Represents a Builder for New 2D Component functionality which will create an empty 2D Component instance and stores its definition in the local 2D Component folder
To create a new instance of this class, use
NXOpen.Layout2d.ComponentCollection.CreateNewComponentBuilder
New in version NX10.0.0.
Properties¶
Property | Description |
---|---|
Owner | Returns or sets the owner to create the 2D Component, can be either a drawing sheet, a drawing view a sketch or a 2D Component |
Tag | Returns the Tag for this object. |
Methods¶
Method | Description |
---|---|
Commit | Commits any edits that have been applied to the builder. |
Destroy | Deletes the builder, and cleans up any objects created by the builder. |
GetCommittedObjects | For builders that create more than one object, this method returns the objects that are created by commit. |
GetObject | Returns the object currently being edited by this builder. |
ShowResults | Updates the model to reflect the result of an edit to the model for all builders that support showing results. |
Validate | Validate whether the inputs to the component are sufficient for commit to be called. |
Property Detail¶
Owner¶
-
NewComponentBuilder.
Owner
¶ Returns or sets the owner to create the 2D Component, can be either a drawing sheet, a drawing view a sketch or a 2D Component
-------------------------------------
Getter Method
Signature
Owner()
Returns: Return type: NXOpen.NXObject
New in version NX10.0.0.
License requirements: None.
-------------------------------------
Setter Method
Signature
Owner(owner)
Parameters: owner ( NXOpen.NXObject
) –New in version NX10.0.0.
License requirements: nx_layout (“NX Layout”)
Method Detail¶
Validate¶
-
NewComponentBuilder.
Validate
¶ Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven’t set it. This method throws a not-yet-implemented NXException for some components.
Signature
Validate()
Returns: Was self validation successful Return type: bool New in version NX3.0.1.
License requirements: None.