ComponentSettingsBlockBuilder Class¶
-
class
NXOpen.Layout2d.
ComponentSettingsBlockBuilder
¶ Bases:
NXOpen.TaggedObject
,NXOpen.GeometricUtilities.IComponentBuilder
Represents the Component Settings Button (Layout2d.
ComponentSettingsBlockBuilder)
New in version NX10.0.0.
Properties¶
Property | Description |
---|---|
ComponentSettings | Returns the Component settings builder which stores the component settings |
Tag | Returns the Tag for this object. |
Methods¶
Method | Description |
---|---|
InheritSettingsFromCustomerDefault | Inherit Settings From Customer Default |
InheritSettingsFromPreferences | Inherit Settings From Preference |
InheritSettingsFromSelectedObject | Inherit Settings From Selected Objects |
Validate | Validate whether the inputs to the component are sufficient for commit to be called. |
Property Detail¶
ComponentSettings¶
-
ComponentSettingsBlockBuilder.
ComponentSettings
¶ Returns the Component settings builder which stores the component settings
-------------------------------------
Getter Method
Signature
ComponentSettings()
Returns: Return type: NXOpen.Layout2d.ComponentSettingsBuilder
New in version NX10.0.0.
License requirements: None.
Method Detail¶
InheritSettingsFromCustomerDefault¶
-
ComponentSettingsBlockBuilder.
InheritSettingsFromCustomerDefault
¶ Inherit Settings From Customer Default
Signature
InheritSettingsFromCustomerDefault()
New in version NX10.0.0.
License requirements: nx_layout (“NX Layout”)
InheritSettingsFromPreferences¶
-
ComponentSettingsBlockBuilder.
InheritSettingsFromPreferences
¶ Inherit Settings From Preference
Signature
InheritSettingsFromPreferences()
New in version NX10.0.0.
License requirements: nx_layout (“NX Layout”)
InheritSettingsFromSelectedObject¶
-
ComponentSettingsBlockBuilder.
InheritSettingsFromSelectedObject
¶ Inherit Settings From Selected Objects
Signature
InheritSettingsFromSelectedObject(selectedObject)
Parameters: selectedObject ( NXOpen.NXObject
) – The selected 2C Component object. None is not allowed.New in version NX10.0.0.
License requirements: nx_layout (“NX Layout”)
Validate¶
-
ComponentSettingsBlockBuilder.
Validate
¶ Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven’t set it. This method throws a not-yet-implemented NXException for some components.
Signature
Validate()
Returns: Was self validation successful Return type: bool New in version NX3.0.1.
License requirements: None.