FillHoleBuilderBorderContinuity_Struct Struct¶
NXOpen.Features.FillHoleBuilder.BorderContinuity is an alias for NXOpen.Features.FillHoleBuilderBorderContinuity_Struct
-
class
NXOpen.Features.
FillHoleBuilderBorderContinuity_Struct
¶ Bases:
object
Represents continuity value at a border curve.
Fields¶
Field | Description |
---|---|
BorderObject | Border object |
Continuity |
BorderObject¶
-
FillHoleBuilderBorderContinuity_Struct.
BorderObject
¶ Border object
-------------------------------------
Getter Method Signature
BorderObject()
Returns: Return type: NXOpen.NXObject
-------------------------------------
Setter Method
Signature
BorderObject(value)
Parameters: value ( NXOpen.NXObject
) –
Continuity¶
-
FillHoleBuilderBorderContinuity_Struct.
Continuity
¶ -------------------------------------
Getter Method Signature
Continuity()
Returns: Return type: NXOpen.Features.FillHoleBuilderContinuityTypes
-------------------------------------
Setter Method
Signature
Continuity(value)
Parameters: value ( NXOpen.Features.FillHoleBuilderContinuityTypes
) –