XyFunctionUnit Enumeration¶
-
class
NXOpen.CAE.
XyFunctionUnit
¶ Bases:
object
Defines all units used by xy function Enum Members
Enum Member Enum Member Description Unknown Unknown unitDisplacementM Displacement unit: mDisplacementMm Displacement unit: mmDisplacementIn Displacement unit: inDisplacementFt Displacement unit: ftForceN Force unit: NForceMn Force unit: mNForceBf Force unit: lbfTemperatureC Temperature unit: CTemperatureF Temperature unit: FTemperatureK Temperature unit: KTimeSec Time unit: secondsTimeMin Time unit: minutesTimeHour Time unit: hoursFrequencyHz Frequency unit: HzMassKg Mass unit: KgMassG Mass unit: gMassBm Mass unit: lbmMassTon Mass unit: tonMassLbfIn Mass unit: lbf-sec^2/inVelocityM Velocity unit: m/secVelocityMm Velocity unit: mm/secVelocityIn Velocity unit: in/secVelocityFt Velocity unit: ft/secAccelerationM Acceleration unit: m/sec^2AccelerationMm Acceleration unit: mm/sec^2AccelerationIn Acceleration unit: in/sec ^2AccelerationFt Acceleration unit: ft/sec^2AccelerationGs Acceleration unit: gsAngularDisplacementRadian Angular displacement unit: radianAngularDisplacementDegree Angular displacement unit: degreeAngularVelocityRadian Angular velocity unit: radian/secAngularVelocityDegree Angular velocity unit: degree/secAngularAccelerationRadian Angular acceleration unit: radian/sec ^2AngularAccelerationDegree Angular acceleration unit: degree/sec ^2MomentMnMm Moment unit: mN-mmMomentNMm Moment unit: N-mmMomentNM Moment unit: N-mMomentBfIn Moment unit: lbf-inMomentBfFt Moment unit: lbf-ftPressureKpa Pressure unit: KPaPressureMpa Pressure unit: MPaPressurePa Pressure unit: PaPressurePsi Pressure unit: PsiPressureLbfFt Pressure unit: lbf/ft^2PressureBar Pressure unit: barPressureAt Pressure unit: atmStressKpa Stress unit: KPaStressMpa Stress unit: MPaStressPa Stress unit: PaStressPsi Stress unit: PsiStrainMm Strain unit: mm/mmStrainIn Strain unit: in/inRpmRpm RPM unit: rpmOrderOrder Order unit: orderCyclesDuty Cycles unit: duty cyclesTorqueMnMm Torque unit: mN-mmTorqueNMm Torque unit: N-mmTorqueNM Torque unit: N-mTorqueBfIn Torque unit: lbf-inTorqueBfFt Torque unit: lbf-ftGravitationalAccelerationM Gravitational Acceleration unit: m/sec^2GravitationalAccelerationMm Gravitational Acceleration unit: mm/sec^2GravitationalAccelerationIn Gravitational Acceleration unit: in/sec ^2GravitationalAccelerationFt Gravitational Acceleration unit: ft/sec^2GravitationalAccelerationGs Gravitational Acceleration unit: gsCurv1M Curvature unit: 1/mCurv1Mm Curvature unit: 1/mmCurv1In Curvature unit: 1/inCurv1Ft Curvature unit: 1/ftElementForceMnMm Element Force unit: mN/mmElementForceNMm Element Force unit: N/mmElementForceNM Element Force unit: N/mElementForceBfIn Element Force unit: lbf/inElementForceBfFt Element Force unit: lbf/ftElementMomentMnMm Element Moment unit: mN-mm/mmElementMomentNMm Element Moment unit: N-mm/mmElementMomentNM Element Moment unit: N-m/mElementMomentBfIn Element Moment unit: lbf-in/inElementMomentBfFt Element Moment unit: lbf-ft/ftVoltageV Voltage unit: VVoltageMv Voltage unit: mVElectricCurrentA Electric Current unit: AElectricCurrentMa Electric Current unit: mALoadfactorNone Load Factor unit: noneMotorSignalNone Motor Signal unit: noneUnitlessScalarNone Unitless Scalar unit: noneUnitlessRealNone Unitless Real unit: noneUnitlessIntegerNone Unitless Integer unit: noneMassSlug Mass unit: lbf-sec^2/ftStressLbfFt Stress unit: lbf/ft^2ForcePoundal Force unit: PoundalNumber Unit number-
ValueOf
()¶ Returns enum member equivalent to the value passed. Useful for bit operations of enum members.
Signature
ValueOf(value)
Parameters: value – Any integer value or bit operation result of enum members:type value: int:returns: Enum member equivalent to the value passed. Return type: Enum Member type. New in version NX9.0.1.
License requirements: None.
-