MeshCollectorDisplayDefaults1d Class¶
-
class
NXOpen.CAE.
MeshCollectorDisplayDefaults1d
¶ Bases:
NXOpen.CAE.MeshCollectorDisplayDefaults
Represents 1d Mesh Display Settings
To obtain an instance of this class use CAE::MeshCollector, or CAE::MeshCollectorOccurrence classes
New in version NX8.5.0.
Properties¶
Property | Description |
---|---|
Color | Returns or sets the element color. |
DisplaySection | Returns or sets the display 1d element section setting. |
DisplaySectionEndRelease | Returns or sets the display 1d element section end release visibility setting. |
DisplaySectionOrientation | Returns or sets the display 1d element section orientation visibility setting. |
DisplaySectionOrientationVector | Returns or sets the display 1d element section orientation vector visibility setting. |
DisplayText | Returns or sets the display element text visibility setting. |
ElementShrinkPercent | Returns or sets the element shrink percentage (0 to 100). |
LineWidth | Returns or sets the line width of the element. |
Methods¶
Method | Description |
---|---|
Dispose | Frees the object from memory. |
UseCustomerDefaultsDisplaySettings | Use display settings from the Customer Defaults. |
Property Detail¶
DisplaySection¶
-
MeshCollectorDisplayDefaults1d.
DisplaySection
¶ Returns or sets the display 1d element section setting.
-------------------------------------
Getter Method
Signature
DisplaySection()
Returns: Return type: NXOpen.CAE.DisplaySectionType
New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
DisplaySection(section)
Parameters: section ( NXOpen.CAE.DisplaySectionType
) –New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
DisplaySectionEndRelease¶
-
MeshCollectorDisplayDefaults1d.
DisplaySectionEndRelease
¶ Returns or sets the display 1d element section end release visibility setting.
-------------------------------------
Getter Method
Signature
DisplaySectionEndRelease()
Returns: Return type: bool New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
DisplaySectionEndRelease(visibility)
Parameters: visibility (bool) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
DisplaySectionOrientation¶
-
MeshCollectorDisplayDefaults1d.
DisplaySectionOrientation
¶ Returns or sets the display 1d element section orientation visibility setting.
-------------------------------------
Getter Method
Signature
DisplaySectionOrientation()
Returns: Return type: bool New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
DisplaySectionOrientation(visibility)
Parameters: visibility (bool) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
DisplaySectionOrientationVector¶
-
MeshCollectorDisplayDefaults1d.
DisplaySectionOrientationVector
¶ Returns or sets the display 1d element section orientation vector visibility setting.
-------------------------------------
Getter Method
Signature
DisplaySectionOrientationVector()
Returns: Return type: bool New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
DisplaySectionOrientationVector(visibility)
Parameters: visibility (bool) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
DisplayText¶
-
MeshCollectorDisplayDefaults1d.
DisplayText
¶ Returns or sets the display element text visibility setting.
-------------------------------------
Getter Method
Signature
DisplayText()
Returns: Return type: bool New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
DisplayText(visibility)
Parameters: visibility (bool) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
ElementShrinkPercent¶
-
MeshCollectorDisplayDefaults1d.
ElementShrinkPercent
¶ Returns or sets the element shrink percentage (0 to 100).
-------------------------------------
Getter Method
Signature
ElementShrinkPercent()
Returns: Return type: int New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
ElementShrinkPercent(shrink)
Parameters: shrink (int) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
LineWidth¶
-
MeshCollectorDisplayDefaults1d.
LineWidth
¶ Returns or sets the line width of the element.
-------------------------------------
Getter Method
Signature
LineWidth()
Returns: Return type: NXOpen.DisplayableObjectObjectWidth
New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
LineWidth(width)
Parameters: width ( NXOpen.DisplayableObjectObjectWidth
) –New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
Method Detail¶
Dispose¶
-
MeshCollectorDisplayDefaults1d.
Dispose
¶ Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Signature
Dispose()
New in version NX8.5.0.
License requirements: None.