Convert Items to JT
JT is a mature lightweight data format that enjoys widespread use in the automobile and aerospace industries, and is equally suitable for all manufacturing industry applications. The success of JT and applications that use it have caused JT to become the preferred common data format for many large end-users. The JT data representation is:
Software product development organizations have developed translators
from the popular MCAD systems into JT. It is a common format to major
applications that might be used in an enterprise. JT data can be very
lightweight, holding little more than facet data or it can be richer and
hold associations to the original CAD information, assemblies, product
structure, geometry, attributes, metadata and PMI. It supports multiple
tessellations and level-of-detail generation.
Two CATIA (V5) documents converted to JT documents in Teamcenter are
illustrated below:
For more information: