Solid Edge Assembly Type Library : RigidSetRelation3d Object |
AddOccurrence | Adds an occurrence to the rigid set. |
AddSuppressionVariable | |
Delete | Deletes the referenced object. |
DeleteSuppressionVariable | |
GetSuppressionVariable | |
HasSuppressionVariable | |
RemoveOccurrence | Removes an occurrence from the rigid set. |
Select | Selects the referenced object in the active window. |
Application | Returns the active application object. |
AttributeSets | Returns the AttributeSets collection object for the referenced object. |
DetailedStatus | Returns the detailed status of the Relation3d object. |
Index | Returns the numeric index for the active object. |
IsAttributeSetPresent | Returns True if a specified Attribute Set exists on the referenced object. |
IsMember | Returns whether or not an occurrence is a member of the rigid set. |
OccurrenceCount | Returns the number of occurrences in the rigid set. |
Occurrences | Returns the occurrences that are members of the rigid set. |
Parent | Returns the parent object for the referenced object. |
Status | Returns the status of the specified object. |
Suppress | Temporarily suppresses the referenced object. |
Type | Specifies the type of the object being referenced. |