Solid Edge ST8 SDK
Solid Edge V20 SP7 - Readme

--------------
Legal Notices
--------------
©2008 Siemens Product Lifecycle Management Software Inc.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of Siemens Product Lifecycle Management Software Inc.; which is
protected by copyright and trade secret law. Such materials may not be reproduced
or transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of the
Software License Agreement, or as specifically authorized in writing by Siemens
Product Lifecycle Management Software Inc.

Siemens Product Lifecycle Management Software Inc.
5800 Granite Parkway
Suite 600
Plano, TX. 75024


--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        20.00.07.04
Date:           13-Jun-2008

This release of Solid Edge has been certified to run on the following:
    • Windows XP Professional® operating system (32 bit or 64 bit)
    • Windows Vista Business® or Vista Enterprise® operating system (32 bit or 64 bit)
    • Internet Explorer 7.0 (IE 6.0 minimum)

This Update can be instaled installed on top of Version: 20.00.00.96, 20.00.01.08,
20.00.02.03, 20.00.03.03, 20.00.04.04, 20.00.05.05, or 20.00.06.06.

Note: Updates are all inclusive and can be installed on top of the base release
      or any released UPdate.

--------------------
End of Release Notes
--------------------

-------------------
Installation Notes:
-------------------

After downloading the Update to your machine, dbl click the downloaded file
and the Update will install.

-------------------
End of Installation
-------------------

----------------------------------------------------------
This Update addresses the following Customer Reported PRs:
----------------------------------------------------------

=====Assembly=====

PR 1658066: Fixed a problem with memory allocations during IPA and Close & Return
PR 1659929: Fixed a problem where you are unable to save image of exploded views w/same light conditions as ASM
PR 1620125: Fixed a problem with locate order for connect relationship.
PR 5937925: Added support for opening CATIA V5 R18 files via the Catia V5 translator.
PR 1644714: Fixed a problem where relationships are failing when switching between members of a FOA file.
PR 1632100: Fixed a problem with assembly feature performance using suppress/unsuppress
PR 5827928: Fixed a problem where Piping Route options dialog takes an excessive time to display on VISTA
PR 5833436: Fixed a problem where Solid Edge aborts when the EdgeBar is undocked then docked.
PR 1621771: Fixed a problem with the mate relationship crashing Solid Edge after FlashFit
PR 5966107: Fixed a problem where Solid Edge aborted based on automatically submitted crashlogs
PR 1652907: Fixed a problem where disperse is not forwarding adjustable part definitions to the top-level assembly.

=====Part=====

PR 1571394: Fixed a problem where a text profile within sketch does not work with a certain font.
PR 1558495: Fixed a problem where some letters cannot be located in text profile.
PR 5956704: Fixed a problem where Solid Edge crashes using Material Table after installing AutoCAD 2009.
PR 1662358: Fixed a problem where maintain holes in flat pattern doesn't work as expected
PR 2100604: Fixed a problem where Solid Edge crashed when deleting a section view from the part pathfinder.
PR 2096943: Fixed a problem with Dimensions are displaying as a sick dimension

=====Draft=====

PR 5946329: Fixed a problem where you cannot enter zero for break line length in V20.
PR 1630475: Fixed a problem where rotated views are not correctly translated to DWG
PR 5907488: Improved memory handling when updating shaded views in Draft.
PR 1633647: Fixed a problem where drawing views are not being marked as out-of-date after Move
PR 5965666: Fixed a problem where the Click Copy button on PropText dialog caused a low memory warning.

=====Insight=====
 
PR 5944321: Fixed a problem where Solid Edge crashed when closing a file after applying a style.
PR 1662455: Fixed a problem where canceling a create in place adds the document anyway.
PR 1656008: Fixed a problem where a FOA cannot be opened directly from Internet Explorer 7

---
End
---