Solid Edge ST8 SDK
Solid Edge V20 SP12 - Readme

--------------
Legal Notices
--------------
©2009 Siemens Product Lifecycle Management Software Inc.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of Siemens Product Lifecycle Management Software Inc.; which is
protected by copyright and trade secret law. Such materials may not be reproduced
or transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of the
Software License Agreement, or as specifically authorized in writing by Siemens
Product Lifecycle Management Software Inc.

Siemens Product Lifecycle Management Software Inc.
5800 Granite Parkway
Suite 600
Plano, TX. 75024


--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        20.00.12.02
Date:           06-Feb-2009

This release of Solid Edge has been certified to run on the following:
    • Windows XP Professional® operating system (32 bit or 64 bit)
    • Windows Vista Business® or Vista Enterprise® operating system (32 bit or 64 bit)
    • Internet Explorer 7.0 (IE 6.0 minimum)

This Update can be installed on top of Version:
20.00.00.96, 20.00.01.08, 20.00.02.03, 20.00.03.03, 20.00.04.04, 20.00.05.05,
20.00.06.06, 20.00.07.04, 20.00.08.04, 20.00.09.03, 20.00.10.03, or 20.00.11.06.

Note: Updates are all inclusive and can be installed on top of the base release
      or any released Update.

--------------------
End of Release Notes
--------------------

-------------------
Installation Notes:
-------------------

After downloading the Update to your machine, dbl click the downloaded file
and the Update will install.

-------------------
End of Installation
-------------------

----------------------------------------------------------
This Update addresses the following Customer Reported PRs:
----------------------------------------------------------

=====Assembly=====

PR 2095252: Files are not saved even though "save" is selected in OOM dialog
PR 2111882: The display of this assembly is wrong after opening and closing a part
PR 6084919: The bolt pattern in this file rotates in the higher level assembly

=====Part=====

PR 2105926: When this part is recomputed in V20, the model will be deformed
PR 2109461: The delete Face feature in this file errors when the part is recomputed in Version 20
PR 2113984: The bend-relief option for this sheet metal file cannot be changed from square to round

=====Draft=====

PR 2113468: Mirror sketch is not including horizontal/vertical relationships
PR 1707517: This Draft file cannot be opened after deleting draft views and saving

---
End
---